Intrinsically Safe Absolute Pressure Transmitter

Model A1B |
Applications:
- Hydraulic Pressure Monitoring
- CO2 Reinjection
- Static MUD Pressure Measurement
- Wellhead Control Systems
- Mixing Tank Control
- Safety Critical Measurements
|
The Model A1B pressure transmitter is ideally suited for
a wide variety of oilfield applications requiring absolute
pressure measurements. The intrinsically safe design provides
an element of safety critical in the oilfield. The all welded
stainless steel construction gives the Model A1B excellent
durability in rugged environments. The 0.1% accuracy and
wide selection of pressure ranges (from 15 psia to 5,000
psia) provides the flexibility demanded by the many pressure
measurements taken in oil and gas applications.
The unique modular design of the Model A1B, in conjunction
with Honeywell Sensotec's revolutionary production and delivery system,
provides for immediate delivery on standard products and
quick delivery on custom products.
Special Features:
-
Rugged and robust design - all welded S.S.
-
High accuracy - 0.1% FS
-
Wide selection of pressure ranges
-
High overload protection
-
Designed for high shock & vibration
-
FM, CSA, and CENELEC approvals
|