Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!
intrinsically safe gauge pressure transmitter

Intrinsically Safe Absolute Pressure Transmitter


Click to Enlarge

A1B

PERFORMANCE

Accuracy

±0.25% BFSL (Non-Linearity, hysteresis, non-repeatability)


ENVIRONMENTAL

Operating Temperature

-40°F to +240°F (-40°C to +116°C)

 

Compensated Temperature range

0° F to 180° F (-35°C to +82°C)

 

Temperature Error Band

±1%(over compensated range)


ELECTRICAL

Supply Voltage

9-28 Volts DC

 

Output(Standard)

4-20mA (2-wire)

 

CE Marked

Yes

 

Electrical Connection

Bendix PT1H-10-6P, Stainless Steel

 

Wiring Code

Standard(pin A = +supply, pin D = +output, pin E=case ground)


MECHANICAL

Pressure Ranges

15psia, 30psia, 50psia, 100psia, 250psia, 500psia, 1,000psia, 1,500psia, 2,500psia, 5,000psia

 

Safe Overpressure

(15 psia thru 1,000 psia) 4 x full scale or 3,000 psia - whichever is less

 

 

(1,500psia thru 5,000psia) 4 x full scale or 15,000psia - whichever is less

 

Pressure Fitting

1/4-18 NPT Male (Standard)


AMPLIFIER CERTIFICATIONS

CSA Approved

Class 1, Div 1, GRP ABCED
Class 1, Zone 0, GRP IIC
Exia
Install per 001-07999-02
Tamb = 85° C
NRTL/C
Intrinsically Safe

 

CENELAC Approved

LCIE 98.E 6047 X
Eex ia IIC T5
-40° < Ta < 93°C

 

FM Approved Intrinsically Safe

Class I, II, III, Div 1
Groups ABCDEFG
Tamb = 85°C


PHYSICAL

Weight

0.56 lbs

 

Labels

Welded Stainless Steel with Embossed Characters and Serial Number Scribed into Housing for Permanent ID


OPTIONS

Pressure Ports

1/4 - 18 NPT Female, 7/16 - 20 UNF Female
7/16-20 UNF Male, G 1/4 B Female,
G 1/4 B Male

 

Electrical Connection

Mini DIN (40050)

 

Wiring Codes

Consult factory to accomodate any special wiring - including shunt calibration.

 

 


NOTE: Shunt calibration with intrinsically safe rating is awaiting approval


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.