Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!

clevis pin force sensorClevis Pin Force Sensor Specifications

Model 441
(Order Code AL441)

PERFORMANCE Load Ranges 2000 to 200,000 lbs.
  Non-Linearity and Hysteresis (max) 0.50% of F.S.
  Non-Repeatability (max) 0.15% of F.S.
  Output 2mV/V nominal

ENVIRONMENTAL Temperature, Operating -65° F to 250° F
  Temperature, Compensated 60° F to 160° F
  Temperature Effect - Zero (max) .003% of F.S./° F
  Temperature Effect - Output (max) .008% of Load/° F

ELECTRICAL Excitation (calibration) 10VDC
 
  Electrical Termination (std) PTIH-10-6P
  Mating Connector (not incl.) PT06A-10-6S or equivalent

MECHANICAL Static Overload Capacity 150% F.S.
  Casing Material 17-4 ph stainless steel


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.