Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!

coiled tubing load cells Coiled Tubing Load Cells Specifications

 

Available Ranges:
20,000 lbs, 30,000 lbs, 40,000 lbs, 50,000 lbs

PERFORMANCE Load Ranges 20,000; 30,000; 40,000; 50,000 lbs.
  Non-Linearity (max) ±0.05% F.S.
  Hysteresis (max) ±0.05% F.S.
  Non-Repeatability (max) ±0.02% F.S.
  Output 4-20 mA (2 wire)
  Resolution Infinite

ENVIRONMENTAL Temperature, Operating -65° F to 250° F
  Temperature, Compensated 60º F to 160º F
  Temperature Effect - Zero (max) .002% F.S./°F
  Temperature Effect - Span (max) .002% Rdg./°F

ELECTRICAL Strain gauge Type Bonded foil
  Excitation (calibration) 10VDC
  Excitation (acceptable) Up to 15VDC or AC
  Insulation Resistance 5000 megohm @ 50VDC
  Bridge Resistance 5000 ohms
  Shunt Calibration Data Included
  Wiring Code ?
  Mating Connector MS3106A-14S-6S or equiv.

MECHANICAL Static Overload Capacity 50% over capacity
  Thread Size See "T" Dimension Info
  Deflection-Full Scale .003"
  Casing Material
2,000 to 50,000 lbs.
17-4PH Stainless


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.