Model W1B |
Intrinsically Safe Wet/Wet Differential
Pressure Transmitter
Applications:
- Filter Monitoring
- Tank Level Measurement
- Pipeline Flow Monitoring
- Gas Custody
- Pressure Monitoring Of Safety Critical Systems
|
The Model W1B is a rugged and compact differential pressure
transmitter designed of all welded stainless steel to withstand
rugged oilfield applications. It is ideally suited for liquid
level measurements, filter monitoring, and flow measurements.
The intrinsically safe design provides an important element
of safety demanded in the oilfield. The 0.1% accuracy and
wide selection of differential pressure ranges (from 1 psid
to 1,000 psid) provides the flexibility for the many types
of oil and gas applications requiring differential pressure
measurement.
The unique modular design of the Model W1B, in conjunction
with Honeywell Sensotec's revolutionary production and delivery system,
provides for immediate delivery on standard products and
quick delivery on custom products.
Special Features:
- Rugged and robust design - all welded S.S.
- High accuracy - 0.1% FS
- Wide selection of pressure ranges
- Compact size
- Designed for high shock and vibration
- FM, CSA, and CENELEC approvals
- High overload protection
|