Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!
explosion proof pressure transducers

Explosion Proof Pressure Transducers

Applications:
  • B.O.P. Control
  • Hydraulic pressure measurements in hazardous environments
  • Tank level measurements
  • Well flooding
  • Casing pressure measurements
  • Cementing
  • Stuffing box pressure in coil tubing

This pressure transducer can be used for a variety of oilfield pressure measurement applications. It is designed for use in Class1, Division 1, Groups A, B, C, and D hazardous locations. This unit, with its all welded stainless steel construction, has been oilfield proven over the past 10 years. It is suitable for corrosive fluids such as crude oil and seawater. From tank level to well casing and standpipe applications, this rugged transducer can withstand very difficult environmental conditions.

Special Features:
  • All welded stainless steel construction
  • For use in Class 1, Division 1 Groups A, B, C, & D hazardous locations (Factory Mutual approval for use in hazardous locations)
  • 0.2% accuracy
  • 4-20 mA (2-wire) output
  • Noise immune

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.