Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!
explosion proof pressure transducer

Explosion Proof Pressure Transducer Specifications

Available Ranges
5000; 6000; 10,000; 15,000 psi


Approved
Explosion Proof
Model 421 FMG:
(Order Code BP 421)
without explosion proof terminal box

Model 421 FMG:
(Order Code BP 421)
with explosion proof terminal box



PERFORMANCE Pressure (gauge) 5000; 6000; 10,000
  Accuracy (min) ±0.20% F.S.
  Non-linearity (max) ±0.15% F.S.
  Hysteresis (max) ±0.10% F.S.
  Non-repeatability (max) ±0.05% F.S.
  Output (std) 4-20mA
  Resolution Infinite

ENVIRONMENTAL Temperature, Operating 0º F to 180º F
  Temperature, Compensated 60º F to 160º F
  Temperature Effect - Zero (max) .01% F.S./º F
  Temperature Effect - Span (max) .01% Rdg./º F

ELECTRICAL Strain gauge Type Bonded foil
  Supply (Acceptable) 15 to 40VDC
  Insulation Resistance 5000 megohm @ 50VDC
  Wiring Code Red: (+) supply
Black: (+) output (4-20 mA)
White: case ground
  Electrical Termination (std) 1/2-14NPT male w/7/8" wrench flat. 22GA, 2 ft. cable with case ground

MECHANICAL Media Gas, Liquid
  Overload-Safe 50% over capacity
  Pressure Port (internal, external) 1/4-18NPT female
1/2-14NPT male w/1" Hex
  Wetted Parts Material 17-4 PH Stainless
  Case Material Stainless steel

OPTIONS: With explosion proof terminal box
(see outline drawing)
 

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.