Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More
intrinsically safe gauge pressure sensor

Intrinsically Safe Gauge Pressure Sensor

Applications:
  • Hydraulic Pressure Monitoring
  • CO2 Reinjection
  • Static MUD Pressure Measurement
  • Wellhead Control Systems
  • Mixing Tank Control
  • Safety Critical Measurements

Honeywell’s line of intrinsically safe absolute gage sensors are ideally suited for a wide variety of oilfield applications requiring gage pressure measurements. The intrinsically safe design provides an element of safety often desired in the oilfield. The all welded stainless steel construction provides excellent durability in rugged environments. The 0.1% accuracy and wide selection of pressure ranges (from 1 psig to 10,000 psig) provides the flexibility demanded by the many pressure measurements taken in oil and gas applications.

Special Features:

  • Rugged and robust design - all welded S.S.

  • High accuracy - 0.1% FS

  • Wide selection of pressure ranges

  • High overload protection

  • Designed for high shock & vibration

  • FM, CSA, and CENELEC approvals


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.