Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!
subsea wellhead pressure sensor

Subsea Wellhead Pressure Sensor

Applications:
  • Production Rate Control
  • Subsea Pressure Balancing
  • Choke Manifold Monitoring
  • Degasser Pressure
  • Monitoring and Control of Wellhead Pressures

Honeywell Sensotec's Subsea Pressure Sensors are designed especially for the high external pressures experienced over the long periods of time required by subsea applications. These pressure sensors can be specified with a variety of construction options:

     ......Secondary containment
     ......Pressure balanced welds
     ......Reference pressure output
     ......Duplex, Super Duplex, Inconel materials
     ......Signature Calibration
     ......Electronic asset I.D. number
     ......4-20 ma, or 0-5 vdc outputs

Special Features:

  • API Flange

  • Optional process temperature sensor

  • NACE Approved

  • High case pressure

  • Double and triple completion flanges available

  • Underwater pluggable

  • High level output

  • Duplex alloy flange available

  • Process acceleration sensor is an option


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.