Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!
Wing Union
Pressure Transmitters
QUICK-SHIP AVAILABILITY

wing union pressure transmitters

Applications:

  • Mud pressure

  • Cementing

  • Well Stimulation

  • Coiled tubing

  • MWD

  • Wellhead measurement

  • Honeywell Sensotec's wing union pressure transmitters are designed for use with 1502, 2202 and 2002 Weco® fittings. These transmitters are field proven to withstand the rigors of mud pumping, cementing, well stimulation and coiled tubing applications. The all welded construction, X750 Inconel design for corrosive environments and Intrinsically Safe amplifier, provides the flexibility and toughness demanded by these applications. The unique modular design provides for quick delivery for a variety of ranges, connectors and options.

    Special Features

    • Rugged, robust design

    • Intrinsically safe 4-20 mA (2-wire)

    • Hermetic construction

    • 0.2% Accuracy

    • X750 Inconel fittings
      Meet NACE Standards for sour gas & acid resistance

    • Available in both 1502 & 2202 2" wing union sizes for ranges to 20,000 psig

    • RFI/EMI protected

    view specs

    Certificates | Privacy Statement | Search

    1-800-867-3888   |  Request Information

    Copyright 2004-2008 Honeywell International Inc. All rights reserved.