Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!
wireline tension load cells

Wireline Tension Load Cells Specifications


PERFORMANCE

Load Ranges

20,000 to 50,000 lbs.

 

Non-Repeatability (max)

±0.05% F.S.

 

Output

4-20 mA (2 wire)

 

Resolution

Infinite


 

Linearity & Hysteresis

0.25% F.S.


ENVIRONMENTAL

Temperature, Operating

-65° F to 250° F

 

Temperature, Compensated

60º F to 160º F

 

Temperature Effect - Zero (max)

.005% F.S./°F

 

Temperature Effect - Span (max)

.005% Rdg./°F


ELECTRICAL

Strain gauge Type

Bonded foil

 

Excitation (calibration)

10VDC

 

Excitation (acceptable)

Up to 15VDC or AC

 

Insulation Resistance

5000 megohm @ 50VDC

 

Bridge Resistance

5000 ohms

 

Shunt Calibration Data

Included

 

Wiring Code

(?)

 

Electrical Termination (std)

PTIH-10-6P or equiv.
(Hermetic stainless)


MECHANICAL

Static Overload Capacity

50% over capacity

 

Deflection-Full Scale

.003"

 

Casing Material

Stainless Steel


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.