Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More

TORQUE WATCH SENSOR NOW AVAILABLE THROUGH SENSOTEC BUSINESS OF HONEYWELL SENSING AND CONTROL

COLUMBUS, OH., May 21, 2004 - Honeywell [NYSE: HON] Sensing and Control announces that its leading range of Torque Watch sensors is now available through its Sensotec Test and Measurement business. The Honeywell Sensotec business adds a wider distribution network and increased support and service to the appeal of this popular product.

The simple-to-use Torque Watch sensor mounts directly to the device being measured with, at the most, two simple tools (a keyed chuck and a square socket driver) and measures either clockwise or counter-clockwise torque. Rotating the gauge gives a direct reading on a clearly visible dial.

To ensure adaptability to a variety of industrial needs, the Torque Watch sensor comes in three series comprising 33 models that measure torque at low range (0.003–0.60 oz./in.), mid range (0.05–40.0 oz./in.) and high range (15.0–200.0 oz./in.). Users can also choose metric (0.06–0.6 to 15–100 g/cm) or System Internationale (0.2–2 to 0.1–0.7 N/mm) versions. All models offer over-torque protection.

Price, availability and ordering information for the Torque Watch Series is available at www.honeywell.com/sensotec.

 

Honeywell International is a $23 billion diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes and industry; automotive products; turbochargers; specialty chemicals; fibers; and electronic and advanced materials. Based in Morris Township, N.J., Honeywell’s shares are traded on the New York, London, Chicago and Pacific Stock Exchanges. It is one of the 30 stocks that make up the Dow Jones Industrial Average and is also a component of the Standard & Poor's 500 Index. For additional information, please visit www.honeywell.com. Honeywell Sensing and Control is part of Honeywell's Automation and Control Solutions group, a global leader in providing product and service solutions that improve efficiency and profitability, support regulatory compliance, and maintain safe, comfortable environments in homes, buildings and industry. For more information about Sensing and Control, access www.honeywell.com/sensing.

This release contains forward-looking statements as defined in Section 21E of the Securities Exchange Act of 1934, including statements about future business operations, financial performance and market conditions. Such forward-looking statements involve risks and uncertainties inherent in business forecasts as further described in our filings under the Securities Exchange Act.

 

More Information    Other Announcements

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.