Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!

Single-Channel Carrier Demodulator for AC Transducers

Model DM


You will need Acrobat Reader to view the data sheets in PDF format.


Model DM, for carrier transducers, is a low-cost bench, or rack-mounted instrument which contains a power supply, signal conditioner, amplifier (Bipolar 5 Volt output), and digitizer. The 4 1/2-digit LED display features bright, easy-to-read .56" high characters. The compact 1/8 DIN size case measures 3.8" W x 1.9" H x 5.2" D. High/Low Limit, peak detection, or track/hold options are available; however, due to the small unit size, only one of these features can be specified per unit. Wires easily attach to the rear connector using screw terminals.

The Model DM features an accurate 5 KHz, drive supply for the transducer, a stable signal amplifier and a novel demodulation technique that produces a high accuracy result.


    TRANSDUCER INTERFACE
  • Transducer Excitation....
  • 3 VRMS @ 5 KHz
  • Type of Inputs Accept ed....
  • AC, LVDT, VRT
  • Transducer Minimum Impedance
  • 7 ohms

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.