Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!

General Purpose Accelerometers

(Model JTF - Screw Mount/Flat Pack)


You will need Acrobat Reader to view the data sheets in PDF format.



Honeywell Sensotec's Model JTF Accelerometers are available in a variety of configurations and can be stud or bolt mounted to meet specific application requirements. Welded authentic stainless steel construction ensures dependable performance in harsh industrial environments. Designed with low impedance strain gauges, the frequency ranges extend down to DC, sensitivity to noise is minimized, and amplifier electronics are simplified.


SPECIFICATION; FLAT PACK
Available
Ranges (peak g)*
Sensitivity (mV/g)
at 5 VDC Excitation
Usable Frequency
Range (Hz)
Mounted Resonant
Frequency (Hz)
± 5
10
0-250
600
± 10
10
0-250
600
± 50
2
0-600
2000
± 100
1
0-800
3000
±500
.2
0-2000
5000

 

* Stocked ranges (complete/semi-complete) are in bold face type - Quick Delivery!



Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.