Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!

Accelerometers

accelerometers Accelerometer Selector

Helpful Accelerometer Links

Accelerometer data sheets
Accelerometer frequently asked questions
Accelerometer selection guide
Accelerometer stocking program
  • Piezoelectric

  • Piezoresistive

  • 0 Hz to 25 kHz
  • 500 g shock
  • Velocity output
  • Acceleration and temperature
  • Built in signal conditioning
  • Miniature
  • High Frequency

Honeywell Sensotec Accelerometers are manufactured as standard, modified standard, and custom to provide the fastest possible delivery.

We offer a wide range of frequencies from DC to 6000 Hz and full ranges of 5 G to 2000 G. These units will survive overloads up to 500% (varies with model) and are also designed to cope with operating temperature between 100 and 500 degrees Fahrenheit. Our range of outputs are as varied as any manufacturer in the world and include 5V, 100mV, 100 pC/G, and 2-10mA. We offer a wide range of sizes, including miniature transducers, and a wide array of mounting configurations (screw type, bolt mount, epoxy, etc.). Bi-axial and tri-axial measurements and special underwater, submersible units are also available.



Accelerometer Selection Guide

Finding the correct accelerometer for you application is never easy but help is at hand. Visit our on-line Accelerometer Selection Guide to access our interactive guide (complete with help pages) to step you through the whole process.

Accelerometer Selection Guide

Accelerometers with Built-in Signal Conditioning

Analyzing the vibration signal from an accelerometer does not always require expensive or complicated analysis equipment. Built in signal conditioning in the model MA15, MA321, MA322 and MA52 accelerometers provides a 4-20mA output that is proportional to the RMS vibration value. This built in signal conditioning means that with only a 4-20mA meter hooked up to your accelerometer you can be monitoring vibration, quickly, easily and cheaply.

The MA15 provides an output proportional to g vibration, the MA 52 provides an output proportional to velocity vibration levels and the MA 321/322 provides g vibration down to zero hertz.

signature calibration accelerometers

Velocity Output Accelerometers

Velocity Output
  • MAV51
  • MAV52

Accelerometers are a very common way to measure vibration. However, acceleration vibration data is most useful for high frequencies while velocity data is suited to lower frequencies and in particular vibration found in most rotating machinery. Velocity vibration data is also a much better indicator of machinery health as it changes with a linear relationship to machine health. Velocity vibration data can be obtained from the MAV51 and MAV52 accelerometers both of which have built in integration circuits in them.

Accelerometer
Categories

View All:

General Purpose
Accelerometers

General Purpose Accelerometers

Miniature
Accelerometer

Miniature Accelerometer

Sub-miniature
Accelerometers

Sub-miniature Accelerometers

Low Frequency
Accelerometer

Low Frequency Accelerometer

High Frequency
Accelerometers

High Frequency Accelerometers

High Temperature
Accelerometer

High Charge Output Accelerometer

Velocity Output
Accelerometers

Velocity Output Accelerometers

Acceleration & Temperature
Acceleration & Temperature

Built-in Signal Conditioning
Built-in Signal Conditioning

Mounting Studs & Adapters
Cable Assemblies
Mounting Studs & Adapters

Vibration Meter
Model VM

Accessories

Back

 


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2007 Honeywell International Inc. All rights reserved.