Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More
Automotive
» Assembly | Components | Features | Motorsport | Powertrain | Vehicle

Automotive and Vehicle Applications

Assembly and Test

Assembly and Test Application
Assembly and Test Application
  • Force displacement, pressure-fitted parts: bushings, bearings, seals
  • Automated systems: paint pressure, sealant dispensing
  • End-of-line leak testing
  • Dimensional and functional testing: Passenger seat, Smart Seat
  • Fuel injection system pressure testing
  • Resistance weld quality: Electrode force and dimensional inspection
  • Valve guide and seat insertion control
  • Oil pump testing
  • Cold engine testing: torque/turns and piston assembly, intake manifold vacuum
  • Vehicle fluid fill control pressure: crankcase oil, transmission fluid, gear lubricants, coolant and windshield washer fluid, refrigerant, power steering fluid

Miniature and Subminiature Load Cells
Model 31 (Low, Mid, High)
Model 13
Model 41
Model 43
Model 75
In capacities from 50 g to 10,000 lb, our miniature and subminiature load cells come in both tension and compression models with accuracies to 0.1%. At sizes down to 0.13" high by ½ in. dia., they can be incorporated into existing machines or any space-restricted area. Rugged all-welded construction ensures reliable operation in demanding applications. Standard operating temperature range is –65°F to 250°F. Temperature compensation options are available. Standard mV/V or amplified high-level outputs are available. Applications include force monitoring on flight simulators, robotics, and animatronic characters; and industry quality control monitoring for part joining and testing. Internal amplification for high-level voltage or current output reduces the effects of signal noise and usually eliminates the need for signal conditioning on your data acquisition system. Honeywell Sensotec also has several load cells available with internal amplification for voltage or current output.

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.