Honeywell Sensing and Control is one of the world's largest single source suppliers
of sensors and switches.
Advantage
Page for:
- Product Manuals
- Product Drawings
- Configurators
- Software
- and much more!
|
|
Automotive and Vehicle Applications
Motorsport Testing |
|
- Brake system status
- Fuel-line pressure
- Weight distribution
- Engine diagnostics: Vacuum,
pressure, vibration, fuel/air ration
- Tire wear and pressure
- Torque and horsepower
- Aerodynamics
- Down forces
|
| Brake
Pedal Load Cell |
Model
355 Model 13
Model 31 (Low, Mid, High) Application
Note |
With
its large, flat loading surface (3 inch diameter), this load cell
gives the same output (+/-1%) no matter where the force is applied
across its surface. The flat loading surface increases similarity
with the original pedal surface, and tapped holes on the underside
enable its firm attachment to the pedal. By minimizing error due to
off-axis loads, this load cell lets you more accurately calibrate
and certify your braking system. |
| Engine
Diagnostics & Troubleshooting |
|
Model JTF
Model UV |
Troubleshoot vehicle's internal components, monitor the vacuum,
pressure, and vibration on engine test stands to determine proper
balance and compression ratio needed for optimum performance |
| Track
Grip & Bite |
Model 31 (Low, Mid, High)
Model 11
Model 53 |
Examine
the effects of different suspension setups to enhance track grip.
Monitor the lift, down force and drafting characteristics resulting
from mechanical adjustment to the spoilers and wings |
|