Honeywell Sensing and Control is one of the world's largest single source suppliers
of sensors and switches.
Advantage
Page for:
- Product Manuals
- Product Drawings
- Configurators
- Software
- Latest Catalog
- And More
|
|
Automotive and Vehicle Applications
Powertrain Testing |
|
- Drive axle torque
- Transmission linkage force
- Fuel flow, pressure, and consumption
- Display horsepower: torque,
rpm, moment arm force
- Dynamometer hot engine testing
- Intake air flow
- Coolant pressure
- Manifold vacuum
- Rear axle torque
- Transmission Pressure
- Emission pressure and vacuum
|
| Pressure |
Model STJE
Model S
Model A-105 |
For your most demanding applications, we use a hoop-stress design
and special metal alloys to custom-build pressure transducers that
measure up to 200,000 psi safely and reliably. Our high-pressure
transducers offer optional compensated temperature ranges from –65°F
to 250°F with either millivolt or high-level outputs. Versions
certified for hazardous environments are also available. All pressure transducers
ship with certificates of calibration and traceability. For high-frequency
pressure measurements or space-limited applications, we offer subminiature
flush diaphragm pressure transducers in ranges from 0–100 psi
to 0–20,000 psi (0–10 to 0–1,400 bar). All-welded,
machined stainless steel sensing diaphragms ensure ruggedness. Bonded
piezoresistive and metal foil strain gauges offer high reliability.
|
| Digital
Telemetry |
| TMS
9000 |
The Series 9300 Torsionometer is ideal for measuring torque
on machinery where little down time can be afforded. The quick installation
of the clamp-on collars with the pre-calibrated bending beam converts
I/O shafts into instant torque transducers. |
| Torque: Reaction |
Model QSFK-9
Model QFFH-9
Model QWFK-8M
Model QWLC-8M |
Reaction torque sensors measure from 0 +/-25 in.-oz. to 0 +/-
24,000 in.-lb. Mounting configurations include shaft-to-shaft, flange-to-flange,
and shaft-to-flange on low-range models. All are machined from stainless
steel and temperature hardened for low torsional deflection as well
as temperature compensated for long-term stability. |
| Torque:
Reaction |
Model QSFK-9
Model QFFH-9 Model
QWFK-8M Model QWLC-8M |
Reaction torque sensors measure from 0 +/-25 in.-oz. to 0 +/-
24,000 in.-lb. Mounting configurations include shaft-to-shaft, flange-to-flange,
and shaft-to-flange on low-range models. All are machined from stainless
steel and temperature hardened for low torsional deflection as well
as temperature compensated for long-term stability. |
| Displacement |
Model DLB
Model MVL7
Model JEC |
Our precision, miniature, long-stroke, and submersible linear
variable differential transformer (LVDT) displacement transducers
can handle most single- and multiple-point industrial gauging applications.
They're available in both AC and DC powered versions with F.S. ranges
from 0.01 to 36 in. These welded, all stainless steel transducers
operate in temperatures from –60ºF to 250º F and
feature linearity of 0.25%. Armatures are free unguided, captive
spring return, or captive guided. Measuring ranges are from +/-0.1
in. to +/-18.5 in. |
| Vibration |
Model
MA311
Model MA321
Model MA331 |
Honeywell Sensotec offers standard and miniature strain gauge
and piezoelectric accelerometers with ranges from 5 to 2000 g and
frequencies from DC to 60 kHz. They'll survive overloads of up to
500% and cope with operating temperature between 100 and 500°F.
Outputs include 5 V, 100 mV, 100 pC/G, and 2–10 mA. Rugged
and highly accurate, our shear mode accelerometers are unaffected
by large temperature gradients or flexure in the mounting surface,
so they're particularly applicable to noise, vibration, and harshness
testing as well as vehicle road testing. A complete line of specially
designed miniature crash-test accelerometers features high sensitivity
and frequency response. |
| High Line Differential Pressure Transducers |
Model HL-Z
Model HL-A-5 |
Our High Line Wet/Wet Differential Pressure units accept extreme
line pressures of up to 5,000 psi. Their unique design features
standard bonded foil strain gauges on stainless steel. Liquid and
gas differential pressures of 50 to 7500 psid are measured within
a 0.25–0.50% F.S. accuracy. Temperature compensated and internally
amplified versions are available. |
|