Honeywell Sensing and Control is one of the world's largest single source suppliers
of sensors and switches.
Advantage
Page for:
- Product Manuals
- Product Drawings
- Configurators
- Software
- and much more!
|
|
Automotive and Vehicle Applications
Vehicle and Proving Ground Testing |
 |
- Acceleration and deceleration
- Body mount forces
- Vibration: Bumper, shock
- Shock and impact forces
- Road handling: Steering system
pressures, power steering
- Pressure brake testing, hydraulic
sensor: Brake pedal forces, ABS pressures
- Noise, vibration, harshness
|
| Low Pressure |
| Model FP2000 |
The FP2000 series of gauge, absolute, vacuum, barometric, and differential
pressure transducers measures pressures from 0–10 in. water
column (0.36 psi) with high accuracy and stability. This series provides
more than 20,000 sensor configurations in accuracies of 0.1% or 0.25
% F.S. and pressure ranges from vacuum to 0–10,000 psi with
outputs of 0–5 VDC, 0–10 VDC, or 4–20 mA (2-wire).
We offer six pressure ports and six electrical terminations, including
a DIN-style (43650) electrical connector, and an integral cable with
½ in. conduit connection. Typical operating temperature ranges
are –10°F to 200°F and 40°F to 240°F (compensated).
These fully welded stainless steel and Hastaloy® units offer overpressure
capability to 4x rated range. Amplified units offer optional side-mounted
zero and span adjustments, buffered shunt calibration, and CE marking.
|
|