Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!

DIGITAL GAUGES

Digital Pressure Test Gauges, Portable Digital Calibrators, Digital Force Gauges, Digital Process Pressure Transmitters



  Type Model Description

0.25%
accuracy
PRESSURE GAUGE CK

NEW! Battery-powered digital pressure gauge.
This 0.25% accuracy model includes a high impedance sealed pressure transducer compatible with liquids and gases. Available with gauge, absolute and vacuum reference.

Data Sheet
0.1% accuracy Model ZK
0.1%
accuracy
PRESSURE GAUGE ZK Digitally enhanced temperature correction over operating range. Accuracy: 0.1% Full Scale; The Model ZK digital pressure gauge is available as battery powered, 100 volts AC adapter or 11 to 32 VDC.

Data Sheet Drawings
0.05% accuracy Model AK
0.05%
accuracy
PRESSURE GAUGE AK High Accuracy: 0.05% Full Scale; The hand-held Model AK digital pressure gauge is available as battery powered, 100 volts AC adapter or 11 to 32 VDC.

Data Sheet
0.1% accuracy Model JA
0.10%
accuracy
PRESSURE GAUGE JA High Accuracy: 0.1% Full Scale; The Model JA digital pressure gauge is available in ranges up to 10,000 psi with field selectable standard units of measure.

Data Sheet Drawings
0.2% accuracy Model JK
0.20%
accuracy
PRESSURE GAUGE JK The popular Model JK digital pressure gauge has an accuracy of 0.2%, 4 1/2 digit display and is available in ranges up to 10,000 psi.

Data Sheet Drawings Buy Now
0.05% accuracy intrinsically safe Model AI
intrinsic
safety
PRESSURE GAUGE AI High Accuracy: 0.05% Full Scale; The Model AI is intrinsically safe and the NEMA 4 construction provides EMI and RFI protection. Pressure Ranges up to 10,000 psi are available.

Data Sheet
0.2% accuracy intrinsically safe Model PI
intrinsic
safety
PRESSURE GAUGE PI High Accuracy: 0.2% Full Scale; The hand-held Model PI digital pressure gauge is intrinsically safe and the NEMA 4 construction provides EMI and RFI protection.

Data Sheet
4-20mA or 0-5 VDC outputs Model JS
output
signal
PRESSURE GAUGE JS The Model JS digital pressure gauge is available with either 4-20 mA (2 wire) or 0-5 VDC analog outputs. 2 Programmable limits and relays are optional.

Data Sheet Drawings
wet/wet differential pressure Model JD
wet/wet
differential
PRESSURE GAUGE JD The Model JD Wet/Wet Differential pressure gauge measures ranges 0.5 to 10,000 ps id. Units of measure are field selectable. Output options and programmable limits and relays are available.

Data Sheet Drawings
low line differential pressure Model JG
low line
differential
PRESSURE GAUGE JG The Model JG Low Line Differential pressure gauge measures ranges 1 to 10,000 psid. Output options and programmable limits and relays are available.

Data Sheet
tri clover sanitary fittings Model JP
tri-clover
fittings
PRESSURE GAUGE JP The Model JP digital pressure gauge features tri-clover sanitary fittings for pharmaceutical and food processing applications. Output signals and programmable limits and relays are optional.

Data Sheet Drawings
high pressure Model JH
high
pressure
PRESSURE GAUGE JH High Accuracy: 0.2% Full Scale; The Model JH high pressure digital pressure test gauge is available in ranges up to 60,000 psi. Standard units of measure are field selectable.

Data Sheet Drawings
vcr fittings Model JV
VCR
fittings
PRESSURE GAUGE JV Featuring VCR fittings, the Model JV digital pressure gauge has a 0.2% full scale accuracy and is available in pressure ranges up to 10,000 psi.

Data Sheet Drawings

remote
pressure
PRESSURE GAUGE JR The Model JR digital pressure test gauge with remote readings uses transducer technology and has a 6 foot microchange cable connection. Portable battery powered units are available.

Data Sheet Drawings

  Type Model Description
portable pressure calibrator PORTABLE
PRESSURE
CALIBRATOR
AC & JC Available with either 0.2% or 0.05% full scale accuracy, these portable pressure calibrators come with a carrying case, NIST certificate, and a pressure adapter.

Data Sheet

  Type Model Description
digital force indicator FORCE
INDICATOR
LC The Model LC digital force gauge can measure compression forces up to 50,000 lbs. This device is battery powered and can easily be carried to remote locations.

Data Sheet
digital force indicator FORCE
INDICATOR
LK The Model LK digital force gauge can measure forces in tension and compression over ranges up to 10,000 lbs. This portable unit is battery powered. Other power options are available.

Data Sheet


Digital Gauge Sales and Service Contacts
1-800-328-1028
Sales, Service, and Application Support
Repair, Returns, and Recalibration





Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2007 Honeywell International Inc. All rights reserved.