Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!

Differential Pressure Transducers and Transmitters

accelerometers Accelerometer Selector

Sensotec manufactures a wide range of wet/wet and wet/dry differential pressure transducers and transmitters. These sensors are manufactured as standard, modified standard, and custom products to provide the fastest possible delivery. Many of these units can ship from our extensive stocking program in 24 hours. These pressure sensors are industrially rugged and highly reliable because of their stainless steel construction (including wetted parts). Mechanical overload stops protect the transducer from high overload pressures in either direction.

These units measure a wide range of pressures; from 0.5 psid to 10,000 psid. Sensotec DP's also offer the highest levels of accuracy and stability commercially available today; from 0.1% to 0.5% F.S. while coping with temperatures from as low as -100 Fahrenheit up to 325 Fahrenheit. Our custom transducers are capable of handling temperatures above and below this range.

Sensotec's range of "on board" outputs include 4-20mA, 0-5V, 0-20mA, 1-10VDC, +/-5VDC, and 0-2VDC. We can provide in-line amplification and digital outputs such as RS-232 or RS-485. Sensotec also offers a wide range of sizes including miniature transducers along with an extensive list of connector types including submersible and underwater cable connections

Categories

View all products

Quick ship industrial
differential pressure

Quick ship industrial differential pressure
Industrial
differential pressure

Industrial differential pressure
Subminiature
differential pressure

Subminiature differential pressure
Aerospace
differential pressure

Aerospace differential pressure
Two wire differential
pressure transmitters

Two wire differential pressure transmitters
Special application
differential pressure

Special application differential pressure
Internally amplified
differential pressure

Internally amplified differential pressure
Accessories


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2007 Honeywell International Inc. All rights reserved.