|
Honeywell Sensing and Control is one of the world's largest single source suppliers
of sensors and switches.
Our expanded product offering includes:
Pressure Transducers Differential Pressure Transducers Load Cells Load Cells (Miniature) Torque Cells Torque Watch Gauges Accelerometers Displacement Transducers (LVDTs) Instruments Digital Gauges Digital Telemetry Accessories Plug-and-Play with National Instruments Advantage Page for:
|
|
| Type |
Model # |
Order # |
Image |
Description |
Wet/Wet |
FP2000 |
FDW |
|
2-week delivery configurable differential pressure transducer; mV/V, 0-5/0-10 VDC, or 4-20mA; 0.10-0.25% accuracy |
Wet/Dry |
FP2000 |
FDD |
2-week delivery configurable differential pressure transducer; mV/V, 0-5/0-10 VDC, or 4-20mA; 0.10-0.25% accuracy |
| Type |
Model # |
Order # |
Image |
Description |
Low Range Wet/Wet |
KZ |
AD115 |
Wet/Wet; 0.5 to 30 psid; 0.25% Accuracy differential pressure transducers |
|
Mid Range Wet/Wet |
Z |
AD122 |
|
Wet/Wet; 50 to 750 psid; 0.25% Accuracy differential pressure transducers; Optional amplified output |
Mid Range Wet/Wet |
A-5 |
AD123 |
|
Wet/Wet; 50 to 750 psid; 0.5% Accuracy differential pressure transducers; Optional amplified output |
High Range Wet/Wet |
Z |
BD141 |
|
Wet/Wet; 2,000 to 10,000 psid; 0.25% Accuracy differential pressure transducers |
High Range Wet/Wet |
A-5 |
BD142 |
|
Wet/Wet; 2,000 to 10,000 psid; 0.5% Accuracy differential pressure transducers |
Low Range Wet/Wet |
420DP |
AD411 |
|
Wet/Wet; To 740 psid; 0.5% Accuracy differential pressure transducers |
Mid Range Wet/Wet |
420DP |
AD412 |
|
Wet/Wet; To 740 psid; 0.5% Accuracy differential pressure transducers |
High Range Wet/Wet |
420DP |
AD413 |
|
Wet/Wet; To 740 psid; 0.5% Accuracy differential pressure transducers |
| Type |
Model # |
Order # |
Image |
Description |
Light Weight |
P-30-P |
BD311/BD312 |
Wet/Wet; Low and high ranges; 5 to 2,000 psid; 0.3% accuracy differential pressure transducers |
| Type |
Model # |
Order # |
Image |
Description |
Differential |
AS25D |
BD313 |
Wet/Wet; 15 to 2,000 psid; Meets MIL-45208 and traceability requirements |
| Type |
Model # |
Order # |
Image |
Description |
Low Range Hazardous Environments |
911 FMD |
BD421 |
Wet/Wet; 2 to 750 psid; 4-20 mA 2-wire; 0.25% Accuracy differential pressure transducers |
|
Mid Range Hazardous Environments |
911 FMD |
BD422 |
Wet/Wet; 2 to 750 psid; 4-20 mA 2-wire; 0.25% Accuracy differential pressure transducers |
|
High Range Hazardous Environments |
911 FMD |
BD423 |
Wet/Wet; 1,000 to 10,000 psid; 4-20 mA 2-wire; 0.25% Accuracy differential pressure transducers |
| Type |
Model # |
Order # |
Image |
Description |
Extreme Line Pressure |
HL-Z |
BD511 |
|
Wet/Wet; Line Pressure to 5,000 psi; 0.25% Accuracy differential pressure transducers |
Extreme Line Pressure |
HL-A-5 |
BD512 |
|
Wet/Wet; Line Pressure to 5,000 psi; 0.25% Accuracy differential pressure transducers |
Laboratory Std. Accuracy |
TJE |
BD121 |
|
Wet/Wet; Bi-direction; 0.1% Accuracy differential pressure transducers |
1-800-867-3888 | Request Information
Copyright 2004-2008 Honeywell International Inc. All rights reserved.