If this does not appear properly formatted, please click here.

EmeasureUP

Honeywell

Sensotec - Lebow Products

Sensing & Control

Special Issue, October 2006

Sensotec - Lebow Products

Welcome >

What's New >

Featured Products >

On the Web >

Show Schedule >

I Want To... >

Get the Advantage!
Join the Advantage Club

The Advantage Club offers:
• Manuals
• Software downloads
• CAD drawings
• Calibration certificates
• Troubleshooting
• FAQ's
• and much more

Registration is easy and free.
Sign up today to get all of these benefits!


New Lebow CD

The Lebow catalog is now available on CD. The CD serves as your digital handbook for load cell and torque sensors. Supplies of this CD are limited.
Place your order today. Click here.

 

 

Show Schedule


Wondering where you can see Honeywell’s Sensotec and Lebow Products? We will be attending trade shows both in the United States and Europe. We will be show casing products in the aerospace, automotive, testing, and medical markets.
See us at:

Automotive Testing Expo
October 25 -27
Novi, MI
For a complete show listing, click here.


I Want To...

Find a salesperson >

Broad Array of Torque Solutions

Honeywell Sensotec and Lebow manufacture a broad range of rotary in-line and reaction torque sensors. These products are utilized for the measurements needed for R&D, manufacturing, process control, and/or quality assurance in the automotive, aerospace, government and military, medical, and industrial businesses.

The diverse capabilities of the Honeywell Sensotec and Lebow team enables the company to continue to supply torque solutions to satisfy the ever-evolving demands of technology and allow us to play an increasingly important role in the total commitment to quality, engineering research, and modern manufacturing processes.

torque group

Featured Product

TMS9000 Torque Measurement System – Designed for Today And Tomorrow!

When conditions are tough, Lebow torque sensors are tougher. Sensors offered by Honeywell’s Lebow Products can be tailored to specific customer needs for even greater versatility with capacities up to 200,000 ft. lbs. The TMS9000 reduces installation time, product weight and size, initial cost and cost of ownership.

Applications:
• Transportation & Automotive
• Manufacturing & Production
• Aerospace & Military
• Medical
• Design & Engineering
• Testing & Quality


Wireless Telemetry Sensors

Measure Torque and Speed in a Small, Affordable Package That Has One Moving Part

The Lebow 1700 series of transducers uniquely combine optical and inductive technologies to yield high-speed data capture and enhanced long-term reliability. Using two completely different technologies means there is no interference between the input and output signals. The optical transmission method is designed to reduce susceptibility to external influences. Traditional torque transducer designs use slip rings that have reliability, accuracy and longevity limitations. At high speeds, slip rings can fail prematurely and lift off, causing inaccurate measurements. At low speeds, slip ring friction can adversely affect the results from low-level torque measurements. In the 1700 series, power to the strain gauges is transmitted through inductive coupling. Transfer of data from the rotor is achieved through a proprietary high-speed optical link.

Lebow 1700 Series of Transducers

Flange Reaction Torque Sensors Offer Higher Resistance to Bending Movements

Lebow’s model 2110 is a flange reaction torque sensor with high torsional stiffness. These low capacity reaction torque sensors have been used in a broad range of component and product test applications. Their low mass and low load range capability often make them ideal for testing involved with bearing friction measurement, stepper switch torque, and small motor development and manufacturing.

Click here to review the data sheet

Literature

Honeywell Sensing and Control is pleased to announce the availability of the Lebow product catalog. This 116 page catalog features technical information on force measurement and transducer design, a discussion on torque sensors, and a product selector guide. Products featured in the catalog include reaction and rotary torque sensors, fatigue resistant load cells, and general purpose load cells.

Click here to order a free copy!

Special Contest

Win a Free USB Drive

As a special treat, this month we are offering a chance to win a USB drive with the Lebow catalog stored on it! Entering the contest is easy. Simply click on the link below, fill out the information, and you'll be entered. The USB drive holds 1 Gig of information, is hyper-functional, and plugs into spare USB ports. This handy giveaway reads over 1MB per second, writes 900K per second, and even comes printed with the Honeywell logo!

Don’t miss out on this opportunity!

Click here to enter.

On the Web

More switch and sensor solutions from Honeywell Sensing & Control

Honeywell is proud to provide a variety of products for industries from automotive and appliances to medical and aerospace, and everything in between. See more sensing and control products and request product literature at our interactive catalog. Literature Request
  • Speed, Position & Current Sensors
  • Thermal & Humidity Sensors
  • Pressure Force & Flow Sensors
  • Relays
  • Switches & controls
  • Potentiometers & Resistors
  • Safety Products for Machine Safeguarding
  • Vehicle Controls & Monitoring

Honeywell Sensotec Lebow Logo
2080 Arlingate Lane
Columbus, OH  43228

© 2006 Honeywell International Inc. All rights reserved.
Privacy Statement