|
|
| Solid
Support for Auto and Vehicle Test and Measurement
|
| Need to measure race car revs? Tractor
engine torque? Name your vehicle—recreational, agricultural,
industrial, or personal automotive. If it's got wheels and
an engine, we've got solid, high-quality sensors to help you
test it.
What do you get from Honeywell Sensotec
sensors?
In a word, you get built-in excellence - excellence
proven over 30 years, not only in automotive and vehicle test
and measurement but in just about every other industry that
uses sensors to perfect its products and components. And our
special promise: If we don't have a sensor you need, we'll build
it, even if you need just one. More» |
| |
|
| Get
the Advantage! |
| |
The Advantage Club offers:
• Manuals
• Software downloads
• CAD drawings
• Calibration certificates
• Troubleshooting
• FAQ's
• and much more |
| Registration is easy
and free.
Sign
up today to get all of these benefits! |
| |
|
Reserve your copy of the new 25th Edition full line catalog! |
|
| The 2004 Honeywell Sensotec full line catalog
is fresh off the presses. This 220-page publication features
our entire line of pressure, load, acceleration, displacement
and torque sensors. This edition includes the new VM110 Vibration
Meter and the Model BDR pressure sensor. Please
order
online or call 1-800-867-3892 to get your copy. |
| |
|
 |
|
Assembly and Test |
|
- Force displacement, pressure-fitted parts:
bushings, bearings, seals
- Automated systems: paint pressure, sealant
dispensing
- End-of-line leak testing
- Dimensional and functional testing: Passenger
seat, Smart Seat
- More
applications»
In capacities from 50 g to 10,000 lb, our miniature
and subminiature load cells come in both tension and compression
models with accuracies to 0.1%. More» |
| |
| Powertrain
Testing |
- Drive axle torque
- Transmission linkage force
- Fuel flow, pressure, and consumption
- Display horsepower: torque, rpm, moment
arm force
- More
applications»
For your most demanding applications, we use
a hoop-stress design and special metal alloys to custom-build
transducers that measure up to 200,000 psi safely and reliably.
More»
|
|
| |
| Vehicle
and Proving Ground Testing |
 |
- Acceleration and deceleration
- Body mount forces
- Vibration: Bumper, shock
- Shock and impact forces
- More
applications»
The FP2000 series of gauge, absolute, vacuum,
barometric, and differential pressure transducers measures pressures
from 0-10 inch water column with high accuracy & stability.
More» |
| |
|
Motorsport
Testing |
- Brake system status
- Fuel-line pressure
- Weight distribution
- Engine diagnostics: Vacuum, pressure,
vibration, fuel/air ration
- More
applications»
With its large, flat loading surface, this load
cell gives the same output no matter where the force is applied
across its surface. More» |

|
| |
|
| |
| |

2080 Arlingate Lane, Columbus, OH
43228, USA
Copyright 2004 Honeywell International Inc.
|
|
|