| Get the Advantage! |
|
The Advantage Club offers:
• Manuals
• Software downloads
• CAD drawings
• Calibration certificates
• Troubleshooting
• FAQ's
• and much more |
| Registration
is easy and free.
Sign
up today to get all of these benefits! |
NEW Catalog
The 26th edition of the Honeywell Sensing and Control Sensotec products catalog is now available. With nearly 200 sensors to support application ranging from deep-sea oilfield exploration to engine performance testing, this expanded edition features the Torque Watch series of microtorque gauges, the Model SC500 programmable transducer indicator/conditioner, and the Model ALJP and ALSC high-output load cells.
click here to view
Show Schedule
|
|
|
May 2-5, 2005
Reliant Center
1 Reliant Park
8400 Kirby Drive Houston, Texas 77054
Booth #4221
Chicago, IL
McCormick Place Lakeside Center
Chicago, IL
Conference: June 6-9, 2005
Exhibition: June 6-8, 2005
Nuremberg, Germany
May 10-12, 2005
|
|
|
Welcome to Our New Look
We hope you enjoy the new look of our EmeasureUp newsletter. We expect you'll find the clean design easy to read and distinctive of the Honeywell brand you've come to trust. Above all, we hope the product profiles and application information serve to highlight why it makes perfect sense to rely on Honeywell for your critical sensing applications.
|

Digital Pressure Test Gauges
|
|
|
The large displays and high accuracies of these digital guages make them suitable for process measurements and test stands. The rugged stainless steel construction will withstand the rigors of around-the-clock use. With the NEMA-4 option, the gauge can even be washed down while attached to the process. Large programming buttons on the face of the guage are easy to use and will display the highest and lowest pressures recorded during the process measurement.
|
Power Supply:
- 11-32 VDC
- 4-20mA, loop powered
- 9V battery
- 110 VAC
|
Output (Model JS):
- 0-5 VDC
- 4-20 mA
- Two limits and relays
|
|
|
What's New
|
|
The model AC portable pressure calibrator is ideal for factory or field calibrations of needle gauges, correctors and regulators.
These portable pressure calibrators have a one piece design and are battery
powered (9 volt) so that they are easily transported
from site to site, eliminating the hassle of dead weight
test stand transportation. Selectable engineering units
of measure add to their flexibiltiy in the field. Constructed with stainless steel wetted parts, the units can handle rugged
applications and harsh environments. The circuitry is
designed to withstand dropping and is immune to electromagnetic
interference. This overall durablity provides long-term
stability requiring fewer recalibrations.
more
|
more
|

Featured Product
|
|
|
The L Series Digital Instrument is designed for portable force measurements and calibrations. These force gauges can be built to measure tension, compression, or both. Typical applications include calibration of press loading, material testing and spring testing. Selectable engineering units allow measurement in lbs, KG, and newtons as well as several others. Both the transducer and gauge are built with the same high quality stainless steel construction used in the pressure gauge line.
more
The model CK digital pressure gauge. This 0.25% accuracy unit includes a high impedance sealed pressure transducer and provides a highly repeatable pressure measurement up to 1,000 psi. Wetted parts are 316 SS for compatibility with most liquids and gasses. Units are available with gauge, absolute, and vacuum reference. Features include auto shut-off, independent zero and span adjustment pots and an On/Off membrane switch. Backlit display and NEMA 4X rating are optionally available.
more
|

On the Web
|
|
| Honeywell is
proud to provide a variety of products for industries
from automotive and appliances to medical and aerospace,
and everything in between. See more sensing and control
products and request product literature at our interactive
catalog. |
|
- Speed, Position &
Current Sensors
- Thermal & Humidity
Sensors
- Pressure Force & Flow
Sensors
- Relays
- Switches & controls
- Potentiometers & Resistors
- Safety Products for Machine
Safeguarding
- Vehicle Controls &
Monitoring
|
|
|

2080 Arlingate Lane
Columbus, OH 43228
© 2005 Honeywell International Inc.
Privacy Statement
|
|