|
|
| Retro-fitting
for Plug and Play Sensors |
Can your sensor be retrofitted for Plug and
Play? Visit our on-line
Configurator Software for options!
A lot of excitement has been generated in the sensor industry
with the preliminary launch of IEEE1451.4 standard
for sensors with built in self-identification using
TEDs (transducer electronic datasheet).
The IEEE1451.4 technology gives the following advantages:
• No more lost cal sheets - calibration
data is stored on the sensor
• No more wiring hassles - Sensor
self identifies to the signal conditioning
• No more channel identification
worry - Sensor self identifies to the signal conditioning
• No more lost set up time - Sensor
sets up its own signal conditioning
However the large number of legacy sensors in the field has
made plug and play more difficult to implement. Help is at
hand with the Honeywell Sensotec retro-fit kits available for many sensors
and many output connector/cabling configurations. Use our
on-line Configurator
Software to see which solution is the best for your legacy
sensors.
|
|
|
|
Honeywell
acquires Honeywell Sensotec |
| Acquisition expands Honeywell's sensors
capabilities in pressure, force & wireless!
Honeywell Sensotec is now part of Honeywell’s
Automation and Control Solutions (ACS) business. "Honeywell Sensotec
provides a strong fit with our existing portfolio of sensors
businesses and strengthens our product offerings in the high-growth
pressure sensing segments,” said Alan Wright, Vice President
and General Manager of Honeywell Sensing and Control. More
>>
To find out about other Honeywell Sensing
and Control products, visit http://www.honeywell.com/sensing |
|
|
Load Cell Calibration Software |
| Download
a demo of our load cell calibration software.
This demonstration showcases the point-of-use,
user-friendly and comprehensive software that prompts the
user through the calibration. More
>> |
|
|
Free
Weld Tip Force Sensor
Now through December 30th, 2003 a Model WP9000 WeldProbe Force Calibrator
is free to use for a month. You can check Tip forces and evaluate
the benefits that the Model WP9000 brings to your operation!
Simple
to operate and ruggedly constructed, the WP9000 is a "must
have" test instrument in today's ongoing cost reduction, quality
improvement production environment. Sign up for your 30-day
FREE TRIAL now! |
|
| Get
the Advantage! |
| |
| Get ahead by
joining the Advantage Club!
Advantage Club member gain access to a wealth
of information. |
The Advantage
offers:
• Manuals
• Software downloads
• CAD drawings
• Calibration certificates
• Troubleshooting
• Frequently asked questions
• and much more |
Registration
is easy and free.
Sign up today to get all of
these benefits!
More >> |
|
| Honeywell Sensotec
Web site Enhancements make it Faster and Easier |
The
new site uses drop-down navigation menus located along the
top of each page. This allows users to navigate to the information
they want with a single click!
We have also converted many of our pages
to ASP(Active Server Pages), making the information more dynamic
with faster download times.
With the addition of this technology, older
browsers may not display all of the information correctly.
If you experience problems, please upgrade to the latest version
of your Web browser.
Questions or comments about our site can
be directed to webmaster@sensotec.com.
|
|
|
| Amplified
Miniature Pressure Transmitter |
The
A-105a is a versatile, flush diaphragm, miniature pressure transducer
which delivers a high-level, internally-amplified 1-5VDC, 1-10VDC,
or 4-20mA output signal. The A-105a is fully welded from 17-
4PH stainless steel and hermetically sealed, making it a solid
performer in harsh or corrosive environments. More
>> |
| Sub
Sea LVDT |
The
new Model SSA (AC/AC) and Model SSD (DC) are submersible LVDT
displacement sensors available in ranges from ± 0.5"
to ± 4". The all-welded 316 stainless steel construction
allows for continued operation up to 10 years in sea water at
depths up to 7500 ft. With operating temperatures to 122 deg
F and the capability of withstanding pressure of up to 3500
psi, the SS Series has applications not only in off-shore operations
such as sub-sea well heads, but also in high pressure industrial
autoclaves. More
>> |
|
| Honeywell Sensotec
has the products when you need them! |
|
Honeywell Sensotec’s stocking program contains
thousands of finished and calibrated pressure, load, acceleration,
transducers and associated instrumentation. These units are
on the shelf and available for immediate shipping. Products
available in the stocking program are listed in the catalog
and regularly updated on the website. More
>> |
|
|
| |

2080 Arlingate Lane, Columbus, OH 43228
|
|