| Have
it your way...and have it fast! |
| The Honeywell Sensotec
FP2000 Series Pressure Sensor
A made-to-order sensor...with delivery
in two weeks of less! |
You
can have pressure sensors built your way and have them fast,
too. FP200 Series Pressure Sensors are assembled from building
blocks of pre-engineered and pre-tested components to create
a selection of more 25,000 combinations. After you choose
your desired parameters, your order is transmitted directly
to the FP2000 Assembly Area for immediate action. The FP2000
pressure sensors are completely assembled, final calibrated,
then expedited to shipping. You get the exact sensor your
application needs, in two weeks or less! |
Select from:
- 2 accuracies (0.25%FS or 0.1%FS)
- 4 outputs (mV/V, 0±5
or 10Vdc, 4-20mA)
- 6 pressure ports
- 5 electrical terminations
- Ranges to 10,000 psi
- gauge, absolute, vacuum, differential
or barometric pressure reference
|
|
|
| Multi-Function
and Versatility Data Acquisition and Display |
| The
Model
SC2000 offers you up to 4 channels of data acquisition
and signal conditioning in a compact panel mounted box.
All of these features are also available in our 14 channel
unit, the SC3004:
- Provides power and signal conditioning
to a myriad of transducers
- Pressure
- Load
- Flow
- RTD
- AC LVDT's
- DC LVDT's
- Frequency input
- Tachometers
- Provides a math channel for
users to perform their own processing of the data. Examples
include calculus, force vs. displacement, summing of input
channels and more
- Simultaneous display of 4 channels
- High frequency response with
user-selectable low pass filtering
- Signature calibration feature
that automatically calibrates
|

Honeywell Sensotec has supplied hundreds of these
units to the field where customers have done their own customization
of the math channel. Honeywell Sensotec has also supplied special
software written for numerous applications including:
- Tank level or weight
- Part insertion end force and end travel
- Engine horsepower computation
- Altitude and rate of climb
- Center of gravity
- Pressure decay leak detector
|
|
| High
Accuracy Digital Pressure gauge |
|
| Features 0.1% of reading from
20% to 80% of range. Model ZK offers a new standard of accuracy
with digitally enhanced temperature correction over the operating
range. Field selectable engineering units provide versatility
along with the reliability of a rugged stainless steel housing.
More information. |
|
| Join
the Advantage Club! |
| |
Get ahead by joining the club...
The Honeywell Sensotec Advantage offers manuals, software downloads,
CAD drawings, calibration certificates, troubleshooting, frequently
asked questions, and so much more. More
information. |
|
|
| Convert
Your Shaft Into a Rotary Torque Sensor |
 |
| The Model 9300 Rotary Torque
Sensor clamps onto your drive train and, within 15 minutes,
converts that shaft into a rotary torque transducer ready
to take torque measurement data. This method requires no modification
to the shaft and is ideal for those applications involving
repetitive testing of identical systems. The 9300 is available
for shaft diameters from 2.5 inches to 32 inches and can be
used at speeds up to 2500 rpm. More
information. |
|
| Simultaneous
Digital and Analog Output Pressure Sensor
|
The Model
DS Pressure Transducer provides the best of both worlds
in digital and analog output pressure transducers.
|
- RS 485 output 115Kbaud (approx
300 Hz
- Analog output with 2500 Hz
- Full 3D Temperature/Pressure
error compensation gives 0.1% accuracy for all combined
errors
- User selectable low pass filtering
- Up to 32 transducers on a multi-drop
loop
- Pressure ranges from 10"
of water to 10,000 psi
|
|
Honeywell Sensotec designs and manufactures one
of the broadest and most comprehensive product lines of pressure
transducers (10 inches of water to 170,000 psi), load cells
(50 gms to 3 million pounds) and electronic sensor instrumentation.
In addition Honeywell Sensotec manufactures a full line of sensors for
acceleration, torque and position (LVDT's). As a leader in
the measurement market we work to integrate our extensive
capability to meet our customers quality, reliability, cost
and performance requirements. Learn
more about Honeywell Sensotec... |
|
| Miniature
Flush Diaphragm Pressure |
|
| Model S is a small but
rugged submersible transducer with a 0.250" diameter
flush diaphragm. The Model S features 17-4 PH Stainless
Steel construction and delivers 1% FS accuracy. Pressures
range from 10 to 20,000 psig, psia are offered. More
information. |
|
| Low
Cost, High Output Load Cell |
|
| Model 53a high output load cell is
a compression unit which is internally amplified to
provide either ±5 VDC or 4-20mA (2-wire) output.
Model 53a is offered in ranges from 1300Kg to 22,000Kg.
This unit delivers 0.25% full scale non-linearity over
an operating temperature range of -40° to 100°C.
More
information. |
|
|
|
|

2080 Arlingate Lane, Columbus, OH 43228,
USA
Copyright 2003 Honeywell International Inc.
|
|