|
|
We
Love High-Pressure Jobs! We're
among a handful of companies offering transducers that can
measure pressures up to 200,000 psi with superior accuracy
and reliability. Foil-based strain-gauge technology enables
our sensors to withstand pressures that would destroy silicon-based
or micromachined-type sensors.
The Model
TJE strain-gauge transducer measures pressure up to 60,000
psi with +/- 0.1% accuracy. For ranges up to 100,000 psi,
we offer the Model
HP with 0.5% accuracy and operating temperature range
from –65 to 250 degrees Fahrenheit.
For
your most demanding applications, we use a hoop-stress design
and special metal alloys to custom-build transducers that
measure up to 200,000 psi safely, reliably, and with 0.75%
accuracy. Typical applications for these tough, reliable high-end
instruments are in oil-field geology and aerospace research
and development.
Our high-pressure sensors offer optional
compensated temperature ranges from –65 to 250 degrees
Fahrenheit with either millivolt or high-level outputs. Versions
certified for hazardous environments are also available. All
sensors ship with certificates of calibration and traceability.
More
Pressure Sensors >> |
| |
|
| Get
the Advantage! |
| |
The Advantage Club offers:
• Manuals
• Software downloads
• CAD drawings
• Calibration certificates
• Troubleshooting
• FAQ's
• and much more |
| Registration
is easy and free.
Sign
up today to get all of these benefits! |
| |
| Flush Diaphragm Pressure Sensors |
| 
For high-frequency pressure measurements
or in applications with severe space limitations, Honeywell
Sensotec offers subminiature
flush diaphragm pressure sensors in ranges from 0–100
psi to 0–20,000 psi (0–10 to 0–1,400 bar).
All-welded, machined stainless steel sensing diaphragms ensure
ruggedness. Bonded piezoresistive and metal foil strain gauges
offer high reliability. Millivolt and optional high-level
outputs are compatible with most data acquisition systems.
Applications include aerospace hydraulics,
flow meters, oilfield down-hole drilling and well logging
tools, and automated metering and dispensing control for high-viscosity
materials (such as automotive sealants, gaskets, and automated
paint systems). Submersible designs with oceanographic-type
cabling are also available.
More>>
|
| |
| Super TJE Pressure Sensor |
|
The Super
TJE model with 0.05% F.S. accuracy is offered in ranges
from 0–10 psi through 0–7,500 psi. Separation
of the strain-gauged element from the welded diaphragm by
a unique double outer skin design reduces the affect of thermal
shock and assures long-term stability. Extra temperature compensation
reduces thermal errors from temperature changes to less than
+/- 0.0015% F.S./°F.
More
>> |
|
|
We're
Making History!
Honeywell Sensotec and the Wright Flyer |
|
A century after Ohio brothers
Orville and Wilbur Wright first flew their Wright Flyer at
Kitty Hawk, North Carolina, Ohioans again played a major role
in the history of flight when Honeywell Sensotec provided
instrumentation that helped test the reproduction plane built
by The Wright Experience of Warrenton, Virginia, for the Experimental
Aircraft Association. Corporations and government agencies,
including NASA and the FAA, backed the project.
Other teams have simply constructed a plane
similar to the Wright Flyer. But the Wright Experience team
reverse-engineered the Flyer by examining the original plane
(now in the Smithsonian Institution) and using notes left
behind by the Wright Brothers, computer simulations, and air-tunnel
testing. The result: the world's most accurate reproduction
of the original plane.
Honeywell Sensotec provided an essential
piece of the highly reliable test and measurement instrumentation
that helped the team succeed. The firm's wireless telemetry
system enabled the flight engineers to measure the torque
between the plane's engine and the propellers. The Wrights'
propeller design enabled them to get the maximum possible
torque from their small engine and was one of the key factors
that made their plane fly in 1903. Modern engineers have found
the Wrights' propeller design to be only 2.5% to 3% less efficient
than today's computer-designed wood propellers. |
 |
The Honeywell Sensotec wireless
telemetry system is an off-the-shelf model usually used to
measure rotor shaft torque in helicopter testing. No special
modifications were needed for the Wright Flyer project. Aerospace
research firm ViGYAN, which provided the project's onboard
flight data recorder, specified Honeywell Sensotec's product
because of its compact size, high frequency response, noise
rejection, and the company's knowledgeable and accommodating
engineering staff.
From the Honeywell Sensotec strain gauges
and a radio transmitter mounted on the Wright Flyer's propeller
shaft, data were sent to a radio receiver mounted either on
a test stand or one of the wing struts. The receiver then
channeled the data to a ViGYAN data acquisition system that
also collected data from other instruments. The flight team
found that Honeywell Sensotec's telemetry system gave them
more information than they expected: They were able not only
to check propeller movement but also to tune the engine by
using the system's torque measurements. The team also praised
the system's signal strength, vibration resistance, and ease
of monitoring.
Honeywell Sensotec engineer Andy Bell, a
long-time aviation buff, traveled to Warrenton, where the
plane was built, to work with the flight engineers. Bell consulted
on the design for the bracketry that held the Sensotec equipment
on the plane during its wind-tunnel tests and first two test
flights. Although weather prevented the reproduction model
from becoming airborne on the December 17, 2003, Centennial
Celebration attended by President Bush, the little 605-pound
plane did actually fly on the earlier test flights. Bell described
Honeywell Sensotec's participation in the history-making project
as "an exciting way to celebrate 100 years of flight."
For more information about the Wright Flyer,
visit www.wrightexperience.com.
|
| |
|
We Love Low-Pressure Jobs, Too! |
| The FP2000
series of gauge, absolute, vacuum, barometric, and differential
pressure transducers measures pressures from 0–10 in.
water column (0.36 psi) with high accuracy and stability. |
|
This series provides more
than 20,000 sensor configurations in accuracies of 0.1% or
0.25 % F.S. and pressure ranges from vacuum to 0–10,000
psi with outputs of 0–5 VDC, 0–10 VDC, or 4–20
mA (2-wire). We offer six pressure ports and six electrical
terminations, including a DIN-style (43650) electrical connector,
and an integral cable with ½ in. conduit connection.
Typical operating temperature ranges are –10°F to
200°F and 40°F to 240°F (compensated). These fully-welded
stainless steel and Hastaloy® units offer overpressure
capability to 4x rated range. Amplified units offer optional
side-mounted zero and span adjustments, buffered shunt calibration,
and CE marking.
More
on the FP200 Series >> |
| |
| Pressure Sensors with the World's Lowest Drift |
|
Because we know that long-term stability
is key to maintaining the highly accurate performance of our
sensors over the long term, we've focused on minimizing output
drift and zero shift. And we've succeeded: Many of our barometric
pressure sensors have been under test for over 8 years and
have never moved more than 0.05% F.S. from the day that they
were built. Quality-conscious engineering design, manufacturing,
and testing ensure that our sensors are among the most stable
produced anywhere in the world. More>>
|
|
| |
| |

2080 Arlingate Lane, Columbus, OH
43228, USA
Copyright 2004 Honeywell International Inc.
|
|
|