 |
 |
June 2004 |
|
| How
Tight Is Too Tight? |
| Torque
\'tork\ (n):
1. A force that produces or tends to produce rotation
or torsion; also: a measure of the effectiveness of such
a force that consists of the product of the force and
the perpendicular distance from the line of action of
the force to the axis of rotation; usually expressed in
inch-pounds, foot-pounds or Newton-meters. 2. A turning
or twisting force. |
Right. Back in engineering school, it was enough to recite the
definitions and plug in the numbers for a bunch of hypotheticals.
But out in the real live working world, rotational forces and
systems with rotating parts are everywhere—just think
axles, drive trains, gear drives, electric motors, gas and steam
turbines, twist-on caps and lids...the list of systems dependent
on torque is practically endless. |
 |
| And so is the list of reasons why you need
to measure torque quickly and accurately. It's critical to
controlling industrial assembly processes, product testing,
research and development, maintaining quality standards, and
a variety of tightening requirements.
So, as a working engineer, you're likely to find yourself
measuring torque for anything from the cap on a tube of toothpaste
to the mechanical components of computer drives. Or...let's
see...the force exerted by the coils of a 20-foot python wrapped
around the body of an engineer...
Whatever your torque measurement need, Honeywell
Sensotec has a sensor that will help you decide if it's too
tight—before it's too late! More
 |
 |
|
| Get
the Advantage! |
| |
The Advantage Club offers:
• Manuals
• Software downloads
• CAD drawings
• Calibration certificates
• Troubleshooting
• FAQ's
• and much more |
| Registration
is easy and free.
Sign
up today to get all of these benefits! |
 |
|
Models QWFK-8M and QWLC-8M Miniature Reaction Torque Transducers |
Four
bonded strain gages on a specially machined portion of these
transducers measure even the slightest torque motion. Both
the QWFK-8M
and the slightly smaller QWLC-8M
are calibrated for clockwise and counterclockwise torque ranging
from 25 in. oz. to 300 in.-lb. With their modular stainless
steel construction and no moving parts, these little workhorses
are ideal for use in harsh industrial conditions. More
|
|
 |
| Tried
and True: The Torque Watch Sensor |
| This U.S.-made industry workhorse has
been measuring torque in all sorts of applications for nearly
50 years. Tiny screws, gears, anything with a critical torque
tolerance, can be verified with this simple-to-use device.
The Torque Watch mounts directly to the device being measured
with, at the most, two simple tools (a keyed chuck and a square
socket driver) and measures either clockwise or counterclockwise
torque. Rotating the gage gives a direct reading on a clearly
visible dial.
Remembering When. Making
the Torque Watch even easier to use is its "memory needle,"
which moves to the point of highest force and stays there
so that you don't have to drop everything to write down the
measurement. You can also set the needle yourself before applying
force to test whether your equipment is out of spec or varying
from a historical value.
Thirty-Three Models' Worth of Flexibility.
To ensure adaptability to a variety of industrial needs, the
Torque Watch comes in three series comprising 33 models that
measure torque at low range (0.003–0.60 oz./in.), mid
range (0.05–40.0 oz./in.) and high range (15.0–200.0
oz./in.). Other available references are metric (0.06–0.6
to 15–100 g/cm) and System Internationale (0.2–2
to 0.1–0.7 N/mm). All models are equipped with over-torque
protection and can be returned to us for servicing and recalibration
in our NIST-traceable system.
What Do You Do With a Torque Watch?
Torque Watch is all about adaptability. It's widely used in
jet engine testing, but it works just as well with small timer
motors and gear drives. In the good old days, Torque Watch
made sure that the flashcubes for Kodak's then-revolutionary
Instamatic camera required just the right amount of twist.
But Torque Watch is not just about motors.
It's helped measure the proper torque on toothpaste caps and
the rotary force needed to twirl a lipstick smoothly out of
its tube.
More Great Torque Tools
Following are just a few of our torque measurement offerings.
Read about other torque sensors suitable for materials development,
manufacturing, quality control, and maintenance at http://www.sensotec.com/torque.asp.
|
 |
| Model
RTC Thin Profile In-Line Rotary Torque Transducer |
The
thin profile of the frictionless, noncontacting RTC
minimizes spacing between shaft mounting flanges. Running
speed is up to 15,00 rpm. Torque range is 1,500–1,7000
in.-lb. Options include environmentally sealing the RF transmitter
and hardening the parts to withstand high g forces and elevated
temperatures. More

|
|
 |
| More
switch and sensor solutions from Honeywell Sensing &
Control |
| Honeywell is
proud to provide a variety of products for industries
from automotive and appliances to medical and aerospace,
and everything in between. See more sensing and control
products and request product literature at our interactive
catalog. |
- Speed, Position &
Current Sensors
- Thermal & Humidity
Sensors
- Pressure Force & Flow
Sensors
- Relays
- Switches & controls
- Potentiometers & Resistors
- Safety Products for Machine
Safeguarding
- Vehicle Controls &
Monitoring
|
 |
|
 |
| |

2080 Arlingate Lane, Columbus, OH
43228, USA
Copyright 2004 Honeywell International Inc. All rights reserved.
|
|
|