|
|
| |
The
24th Edition Full Line Catalog is now available
Get your FREE copy today!
The latest edition of the Honeywell Sensotec full line
catalog contains 220 pages featuring
our entire line of sensors. This publication contains
35 great new products not found in
previous editions. You can order
online or call 1-800-867-3892. |
Honeywell Sensotec is your complete resource
for:
| Accelerometers |
Amplifiers |
LVDTs |
| Calibrators |
Force and Torque Cells |
Pressure
Sensors for gauge, Absolute, Vacuum, and Differential
Load |
| Digital Readouts |
Signal Conditioners |
|
|
|
|
| Extensive
Range of Accelerometers Launched by Honeywell Sensotec |
|
Accurate test data can only be generated by
sensors that are accurate, reliable, adaptable to meet many
testing requirements, and able to perform in harsh environments.
Honeywell Sensotec launches its "MA
Series" of Test and Measurement accelerometers that are
robust, high performing, reliable and flexible in their output
and format. The "MA Series" accelerometers are made
of stainless steel and come with side or top connector, or
with stainless steel armored cable output.
For applications requiring high frequency
or where space is restricted a variety of miniature accelerometers
are available. For frequency responses down to zero Hertz
a number of accelerometers are available. IEPE output (two
wire constant current) is available as standard but 4 to 20
mA outputs are also available. More
>> |
|
|
New Low-error, Digitally-compensated Differential Sensor |
| The
Model DSD wet/wet differential pressure transducer features
an on-board module to digitally compensate for temperature
changes and for fluctuations in line pressure. Controlling
these parameters results in accuracy of 0.5% (total error
band) including temperature effect, line pressure variance,
and static errors. The DSD features a 0 to 5 V DC analog output
with a 1500 Hz update rate. For digital communication with
data loggers, controllers or PC's, the unit provides an RS232
or RS485 interface with an update rate of 120 Hz. Available
in ranges from 25 to 1 K psid, with outstanding temperature
stability and consistent performance. More
>>
|
|
|
| Get
the Advantage! |
| |
| Get ahead by joining the
Advantage Club! |
The Advantage offers:
- Manuals
- Software downloads
- CAD drawings
- Calibration certificates
- Troubleshooting
- Frequently Asked Questions (FAQs)
- and much more
|
| Registration is easy and
free.
Sign
up today to get all of these benefits! |
|
| Frequently
Asked Questions |
| Over
100 fully illustrated Frequently Asked Questions.
Ever wonder if you are fully informed when
making selection decisions between sensors, their technologies
and their configurations?
Honeywell Sensotec's fully-trained and experienced
applications engineers are only a phone call away. However,
you can now browse our "experience" database of
frequently asked
questions online at any time. |
 |
The categories of FAQ’s
are:
- Accelerometers
- Calibration
- Calibration Class Load Cells
- Load Cells
- Measurement
- Pressure Sensors
- Torque
|
|
|
| Dead
Weight Tester for Miniature Load Cells |
This
dead weight tester and calibrator is designed for miniature
and low capacity load cells. Benchtop fixture and hanging bracket
can be used to calibrate both tension and compression load cells.
The dead weights are NIST certified. Systems available with
readout and calibration software. More
>> |
|
| Portable
Calibrator and Verification Unit |
|
The "L Series" digital instrument
is designed for portable force measurement and calibration.
These hand-held force gauges can measure tension, compression,
or both. Selectable engineering units allow measurement in
pounds, kilograms, Newton's and more. More
>> |
|
| Model
TS: Transducer Simulator |
 |
| This strain gauge
transducer simulator provides a precise millivolt output in
10% steps over five ranges to simulate transducers with sensitivities
from 0.5 to 10 mV/V. Use to set-up transducer digital indicators,
amplifiers, and weight systems. More
>> |
|
|
| |

2080 Arlingate Lane, Columbus, OH 43228, USA
|
|