Honeywell Sensotec
e-measure up newsletter
1-800-867-3892
www.honeywell.com/sensotec
 
September 2003
The Status of IEEE1451.4 plug and play

IEEE P1451.4: it's like having x-ray visionStandard IEEE P1451.4 allows sensors to be instantly recognizable to instrumentation and software. This eliminates setup hassles and tells you everything you need to know about that individual sensor the moment you plug it in...settings, calibration history, even location. It's like having the ability to see inside each sensor!

A year ago, the preliminary standard IEEE P1451.4 was heralded as the new era in sensors with TEDS becoming an industry protocol, promising to enable the implementation of plug and play in your signal conditioning environment and thereby simplify the tasks of configuring and using automatic measurement systems.

Huge strides have been made over the past year and our latest white paper examines IEEE P1451.4 to determine the progress that has been made, as well as project the publishing of the final version. The paper also discusses the availability of sensors, data acquisition hardware, software, and related tools incorporating IEEE P1451.4.

Get your copy of our white paper "The Status of IEEE1451.4 plug and play" today!

 
24th Edition Full Line Catalog available!
Order your new catalog online!

The latest edition of the Honeywell Sensotec full line catalog contains 220 pages featuring our entire line of sensors. This publication contains 35 great new products not found in previous editions.

Please order online or call 1-800-867-3892 to get your copy.

 
Get the Advantage!
Join the Advantage Club
The Advantage Club offers:
  • Manuals
  • Software downloads
  • CAD drawings
  • Calibration certificates
  • Troubleshooting
  • FAQ's
  • and much more

Registration is easy and free.
Sign up today to get all of these benefits!

 
Find Honeywell Sensotec events more quickly!

New Events Calendar

The new easy-to-use events calendar can be accessed from any page by simply clicking "Events" within the "Company" drop-down menu.

Click the short description of the seminar, show, or event on the calendar to get the full details.

 
Keep all of our FAQs at your fingertips!

Over 150 fully illustrated Frequently Asked Questions.

Download our new Frequently Asked Questions File to have in your hand to reference offline, any time!

 

High Accuracy Pressure Gauge

High Accuracy Pressure GaugeThe new Model AG400 is a combination pressure transducer and digital readout, calibrated as a unit and housed together in a rugged 3/8 DIN package. These units are NIST traceable and deliver accuracy up to 0.05%. Gauge and absolute ranges from 0-15 through 0-10,000 psi. are offered. More >>

 

Rod End Compression/Tension Load CellRod End Compression / Tension Load Cell

NEW Model RGM is one of a family of three in-line Load Cells with different threaded connections for use in aircraft or industrial structure testing where uncontrolled side loads are present. More >>

 

The New Model RTC In-Line Rotary Torque Sensor System

Model RTC In-Line Rotary Torque Sensor SystemThe Model RTC offers interface to SAE or DIN driveline flanges. The RTC is only 0.96" wide, and with ranges from 0 +/- 1500 to 170,000 inlb. No bearings or slip rings to wear out as the RTC is RF coupled and powered with a single loop antenna. More >>

 

High Capacity Compression Load Cells

High Capacity Compression Load CellsCompact in size, big in performance, the MPB Family is available in ranges from 0-15,000 lbs through 3,000,000 lbs. All welded stainless steel construction offers a rugged package along with optional high level outputs from internal amplifiers. More >>

 

Model LL-V Vertical Entry Liquid Level Sensor

Model LL-V Vertical Entry Liquid Level SensorThe rugged Model LL-V vertical entry submersible liquid level sensor from Honeywell Sensotec can be suspended in an open tank or attached to the crown of an enclosed tank and used to any depth. The atmospherically vented oceanographic cable assembly exits through a 1/2-14 NPT threaded conduit connection that allows mechanical or chemical protection tubing or pipe to be threaded on over the cable. Accuracy is 0.1% or greater. Output options are 0-5 VDC, 0-10 VDC, or 4-20 mA. More >>

Honeywell Sensotec product line
Honeywell Sensotec
2080 Arlingate Lane, Columbus, OH 43228, USA
Copyright 2003 Honeywell International Inc.