Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More

Food Processing Industry Products

Clean-In-Place Miniature, Flush Diaphragm

Model CIP-Ultra pressure and tank level sensor. These sanitary process transmitters are manufactured from stainless steel and offer a variety of flanges, electrical connections, and operating temperatures to meet the environmental demands found in many food processing applications.

The Model CIP-Ultra features a response time of 500 microseconds, allowing it to track process temperature changes as rapid as 200 per minute. The unit is available in gauge and absolute ranges with accuracy to 0.1% and standard output of 4-20mA.

Model 355 is a miniature pressure transducer featuring rugged, one-piece, stainless steel construction and a 3/8" diameter flush diaphragm. Ideal for operations which require frequent cleaning.

The internally amplified Model 355 accepts input voltage from 9-32 VDC output, ready for direct instrument interfacing. The unit is fully welded and has an integral stainless steel connection for applications which require a hermetically sealed transducer.

Instruments In-Line Amplifiers

Model SC is a self-calibrating, microprocessor-based, transducer signal conditioner and indicator. When used with transducers which have the Honeywell Sensotec Signature Calibration Module, the Model SC will completely self-calibrate zero, span, linearity, decimal point, and engineering units automatically. Available with up to 14 channels.

These amplifiers supply a highly regulated bridge excitation voltage to the transducer and convert the millivolt signal of the transducer to 0-5 or 0-10 VDC, or 4-20mA output. The Honeywell Sensotec Universal In-Line Amplifier is a user-programmable unit which meets NEMA-4 and IP-66 ratings for water resistance. There are six models to choose from.

The new DIN-Rail Mount In-Line Amplifier features front accessible electrical connections and adjustments. Amplifiers are available for strain gauge transducers and AC-type LVDTs with outputs in both VDC and milliamps.

Portable Pressure Calibrators  

These self-contained, portable pressure calibrators are designed and built for the toughest applications and carry a NEMA-4 rating for water resistance.

The units are available in five TriClover flange sizes, or a removable, remote pressure sensor with six feet of cable.

These precision digital pressure gauges deliver 0.05% FS accuracy. The large 4-digit LCD display gives continuous reading and recalls the high/low readings at the push of a convenient front panel button.

The units store in a durable plastic carrying case when not in use, or during transport from one application site to another.

digital pressure gauges tri-clover flange

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.