Instrumentation
Honeywell Sensotec manufactures a wide range of
low to medium priced instrumentation. These instruments include single
channel, multi channel, and microprocessor based units. Instrumentation
is manufactured as standard and modified standard units to provide
the fastest possible delivery. Many instruments can ship from our
extensive stocking program within 24 hours. Honeywell Sensotec offers
a wide range of inline amplifiers to be used with transducers and
transmitters made by Sensotec or other manufacturers.
The Accu-Gage line offers a complete range of digital pressure gages.
These instruments house the pressure transducer as well as the digital
readout and are perfect replacements for dial gages, dangerous mercury
columns, and quartz tube barometers. Accu-Gage units combine portability,
high accuracy, and durability with low cost.
These industrially rugged, highly reliable instruments come in table
top, panel mount, and rack mounted configurations and are suitable
for lab or shop floor use. Most models come with a 4 1/2 digit LED
display, 20,000 count resolution, 5V or 10V transducer excitation
supply, and +/- 5VDC output. Shunt calibration (R-cal) also comes
standard on most models. A wide range of optional features such as
zero track and tare, transducer linearization, high/low limits, peak
detector, track and hold, and a 4-20mA output are also offered. |
|