Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More


Instrumentation
> Strain Gage Transducer Simulator

The Model TS is a strain gage transducer simulator for use in calibrating or testing pressure, force, torque, or weigh system indicators and signal conditioning amplifiers. It greatly assists in trouble shooting and testing of systems that use strain gage transducers. The model TS simulates either a 350 Ohm or 5000 Ohm strain gage transducer wheatstone bridge with precise adjustments for transducer sensitivities in five ranges from 0.5 to 10 millivolts per volt. The output adjustments are in 10% increments from 0% to 100%. There are no batteries to replace because the excitatiion voltage is supplied by the instrument to be calibrated.

Type

Model #

Order #

Image

Description

Strain Gauge Transducer Simulator

TS

AE415

Digital Pressure gauge

Easy to use; simulates either 350 Ω or 5000 Ω transducer bridge; rugged weatherproof case; precision wire-wound resistors

Download Data Sheet


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.