Customers know Honeywell by two simple words: "Problem solved." Our corporate tradition of delivering quality and innovation is infused throughout Honeywell Sensing & Control, a global leader in cost-effective, problem-solving sensor and switch solutions.
 
News Center
HONEYWELL INTRODUCES MICRO SWITCH™ 1HP SERIES SEALED PRESSURE SWITCH
MINNEAPOLIS, October 13, 2008 -- Honeywell (NYSE: HON) today introduced its MICRO SWITCH™ 1HP Series pressure switch.
HONEYWELL’S SERIES 1000 PRESSURE SWITCH MEETS TOUGH SPECS
MINNEAPOLIS, October 13, 2008 – Honeywell (NYSE: HON) introduces the Series 1000 pressure switch for potential hydraulic brake pressure applications.
HONEYWELL HALL-EFFECT ROTARY POSITION SENSOR ENDURES HARSH CONDITIONS, ENHANCES PRECISION
MINNEAPOLIS, Oct. 13, 2008 – Honeywell (NYSE: HON) today introduced 17 new RPN Series Hall-Effect Rotary Position Sensors that simplify customer use by providing the inputs, outputs and voltage ranges needed for nearly any control system.

MICRO SWITCH Anniversary site

Home
The Switch Is On
Timeline
FAQ
Gallery
Press Release



Find Products
MICRO SWITCH™
Electromechanical
Switches
Electronic
Sensors
Sensors for Test
& Measurement Applications
Basic Switches
Hazardous Location Switches
Limit Switches
Safety Switches
Sealed Switches
Pushbutton Switches
Rocker Switches
Toggle Switches
Airflow Sensors
Current Sensors
Force Sensors
Humidity Sensors
Infrared Sensors
Liquid Level Sensors
Magnetic Position Sensors
Oxygen Sensors
Pressure
Proximity Sensors
Thermal
Transducers
Accelerometers
Displacement Sensors
Instrumentation
Load Cells
Pressure Sensors
Torque Sensors
     
Machine Safety Vehicle Controls
and Lighting
Light Curtains
Safety Switches
HID/LED lighting
Hour Meters
Shifters & Turn Signals
     
Keyword Search
Product Search
 
Featured Product

Series 1000 Standard Pressure Switch

The Series 1000 pressure switch is a small, low-cost switch actuated by hydraulic fluid or gas, and is highly responsive for low-set-point and high burst rating requirements, and may also be used when converting the brake system to hydraulic applications. With its IP65 sealing and high burst rating, Honeywell’s Series 1000 switch often excels in harsh environments such as extreme weather conditions or particle-filled areas.

Featured Product

RPN Series Hall-Effect Rotary Position Sensors

With operating ranges up to 360°, the RPN Series Hall-Effect Rotary Position Sensor offers customers more choices for position sensing applications. The RPN Series features non-contact operation, low torque actuation, and is sealed in a rugged package of IP67 or greater for durability. Five supply voltages and eight output configurations (mA or Vdc) improve compatibility with many control systems.