Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More

Measuring Forces Where the Direction of the Load Changes

Load Cell Product:

Brake Pedal Load Cell with Special Mounting Plate

Load Cell Application:

An aircraft manufacturer needs to measure the force a pilot must apply to the brake pedal to stop an airplane.

To do this, a load cell is affixed to the brake pedal's upper surface. A test technician then applies a force with his/her foot. Another load cell is sandwiched between the brake shoe and the drum.

The force applied at the pedal is compared to the force generated at the drum and to manufacturing tolerances to determine if adjustments need to be made. The hydraulic controls of the plane can then be adjusted to insure that with a given pilot force, an appropriate force is generated at the brake pad that will allow the plane to brake safely.

The travel of the brake pedal creates issues which necessitated the development of a special load cell. As the pilot depresses the pedal, the angle at which the load is applied changes, This creates a different force component being transmitted to the load cell which, in turn, creates error as the load cell interprets this as a changing force, In addition, the pedal rolls toward the end of the stroke and amplifies this force component error.

Brake Pedal Load Cell with Special Mounting Plate

Solution to Load Cell Application:

Sensotec designed a load cell with a large, flat loading surface (3" diameter). The load cell gives the same output (+/- 1%) no matter where the force is applied across this surface.

The flat loading surface increases similarity with the original pedal surface . A set of tapped holes on the underside allows it to be firmly attached to the pedal.

By minimizing the error due to off-axis loads, this load cell allowed this customer to more accurately calibrate and certify the braking system of its plane.

Load Cell Applications

Measuring Forces Where the Direction of the Load Changes

Vent Holes in Load Cell for Pressure Compensation and Cleaning

Testing Aseptic Packaging with our Model 31 Load Cell

IEEE 1451.4 Plug and PlaySensors and Retrofit Kits

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.