Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More

Testing Aseptic Packaging

Load Cell Product

Model 31 Load Cell

Load Cell Application

The aseptic package is only as good as the final sealinq of the ingredients. A small amount of inert gas is injected into a package of dairy and meat products to ensure freshness. The gas is injected at atmospheric pressure to keep the package dimensions stable.

Testing Aseptic Packaging

Testing the presence of a minimum amount of the inert gas and the integrity of the package seal posed a problem to the manufacturer. Loss of gas either by a puncture or from a poor seal means inevitable product spoilage.

To reduce the potential of loss, a method of testing the final package had to be developed. Intrusive testing was eliminated as test method because it too time consuming.

Solution to Load Cell Application

The customer and Sensotec came up with a 100% inspection method by placing several sealed packages in a chamber with a reduced atmosphere and allowed the gas filled package to enlarge. A Sensotec Load Cell With a platen attachment was automatically lowered against the top of the package to sense the force created by the increase in relative pressure. A force level window was created to reject under pressurized packages.

A Sensotec Model 31 Load ce1l was selected because of the capability to hermetically seal the all welded stainless steel load cell, and to provide a submersible cable for the sanitary wash-down procedure. The Model 31 Load Cell would also have to operate in a near vacuum condition inside the test chamber.

The quick response time of the Model 31 in the range of 0-50 Ib, allowed up to 2500 packages per hour to be inspected. The high overload option in the Model 31 assured continuous operation of the testing equipment even though a jam in the process couId generate up to 500 Ibs or ten X the Load Cell Range. Space was also a premium in the package testing chamber and the Model 31 fit the bill perfectly with the small footprint.

Conclusion

Sensotec supplied a standard model load cell with standard options to 100% monitor the integrity of a complicated food package seal. The load cell was located in a wash-down area and reliably operated in a reduced pressure atmosphere. The quick response by the Sensotec Sales and Engineering Team was rewarded by the continuing success of this customer's high quality product in the consumer market place.

Load Cell Applications

Measuring Forces Where the Direction of the Load Changes

Vent Holes in Load Cell for Pressure Compensation and Cleaning

Testing Aseptic Packaging with our Model 31 Load Cell

IEEE 1451.4 Plug and PlaySensors and Retrofit Kits

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.