Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More

Load Cells

Load Cells
Load cell selector

Helpful Load Cell Links

Load Cell Data Sheets
Load Cell Delivery Program

Load Cells

  • Tension
  • Compression
  • Tension and Compression
  • 50 grams to 3 million pounds (13,500 kN) Miniatures
  • All standard packaging and more
  • 0.03% to 1% accuracy
  • Unamplified, amplified, and digital output
  • Dual bridge, vibration, and fatigue rated

Load Cell Applications

View All:

Load Cells

Honeywell Sensotec manufactures a wide range of tension, compression, and universal measurement load cells. These load cells are manufactured as standard, modified standard, and custom sensors to provide the fastest delivery possible. Many units can ship from our extensive stocking program within 24 hours. Our load cell is industrially rugged and highly reliable because of their stainless steel construction. We also offer load cells made of carbon steel and aluminum where these metals are needed to do the job.

Honeywell Sensotec load cells use bonded foil and semiconductor so that your sensor will provide the best measurement possible given the conditions encountered in your application. These units measure a wide range of force; 25 grams to 3,000,000 lbs. Honeywell load cells also offer the highest levels of accuracy and commercially available today; 0.05% to 0.5% F.S. while coping with temperatures from -60¼F up to 320¼F. Our custom transducers capable of handling temperatures above, as well as below, this temperature range.

Honeywell Sensotec's range of outputs are as varied as any manufacturer in the world and they include 1.5 mV/V, 2 mV/V, 15 mV/V, 20 mV/V, and 1 mV/V/gm. We can also provide "on-board" amplification amplification (0-5 V or 4-20 mA) and digital outputs such as RS-232 and RS-485.

Honeywell Sensotec also offers a wide range of load cell sizes including miniature load cells along with an extensive list of connector types including submersible, underwater cable connections.

Learn more about our Miniature Load Cells.

Categories


View All:


Amplified High Output
Load Cells

Amplified High Output

Calibration Class
Load Cells

Calibration Class

Low Profile
Load Cells
Pancake Type
Fatigue Rated
Non-fatigue Rated

Miniature and Subminiature
Load Cells

Subminiature Size

Canister
Load Cells

Canister Type

In-Line
Load Cells

In-Line

Donut
Load Cells

Donut Shape

Beam
Load Cells

Beam Type

S-Beam
Load Cells

S-Beam Type

Special Application
Load Cells

Automotive Type

Accessories



Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.