Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More


Load Cells > Miniature and Subminiature Load Cells

Model 13

In capacities from 50 grams to 10,000 pounds, our miniature and subminiature load cells come in both tension and compression models with accuracies to 0.1%. At sizes down to 0.13 inch high by 0.5 inch diameter, they can be incorporated into existing machines or any space-restricted area. Rugged all-welded construction ensures reliable operation in demanding applications. Standard operating temperature range is -65 to 250 degrees Fahrenheit. Temperature compensation options are available. Standard mV/V or amplified high-level outputs are available.

 

Miniature Load Cells

Type

Model #

Order #

Image

Description

Precision, Tension/Compression

31

AL311

Calibration Class

Welded Stainless Steel; Tension/Compression miniature load cell; 50 grams to 10,000 lbs.; Amplified Output Option

Download 31 Low Data Sheet  

Download 31 Mid Data Sheet  

Download 31 High Data Sheet  

Precision, Tension/Compression

34

AL312

Calibration Class

Welded Stainless Steel; Tension/Compression miniature load cell; 50 grams to 10,000 lbs.; Amplified Output Option

Download Data Sheet
Low Range Modification Data Sheet

Low Profile, Low Cost, Compression

53

AL131

Calibration Class

Low Cost load cell; 0.25% Non-Linearity; 5 to 50,000 lbs.

Download Data Sheet  

 

Subminiature Load Cells

Type

Model #

Order #

Image

Description

Compression Only

13

AL322

Calibration Class

Compression load cell; Ranges from 0-50 grams with 3/8" Diameter

Download Data Sheet  

Tension/Compression

11

BL321

Calibration Class

Tension/Compression load cell; Ranges from 0-50 grams with 1/2" Diameter

Download Data Sheet

High Range, Compression Only

LFH-71

BL351

Calibration Class

Compression load cell; Ranges from 250 lbs. with 1/2" Diameter

Download Data Sheet

Bolt Force Sensors

3711

3711

* Replaced by Model 3719 *

Bolt Force Sensors

3719

Calibration Class

  • English Bolt Sizes (Number 10 through 2.0 inches)
  • Metric Bolt Sizes (6 millimeters through 20 millimeters)
  • High Capacity (Optional)
  • High Temperature (Optional)
  • Auto ID (Optional)
  • Download Data Sheet



Back

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.