Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More


Load Cells
> Non-Fatigue Rated Low Profile Load Cells

Carbon Steel

Non-Fatigue Rated

Type

Model #

Order #

Image

Description

Calibration Standard

3143-CS, 3144-CS, 3145-CS, 3146-CS

3140 Series

Capacity range from 300 to 100,000 lbs.; tension and compression.

Download Data Sheet

Precision

3143-P, 3144-P, 3145-P, 3146-P

3140 Series

Capacity range from 300 to 100,000 lbs.; tension and compression.

Download Data Sheet  

Lower Capacity

3108, 3167, 3397

Model 3108

Capacity range from 5 to 300 lbs.; tension and compression.

Download Data Sheet 

Compact Size

3132

Model 3132

Capacity range from 5 to 5,000 lbs.; tension and compression.

Download Data Sheet 

Stainless Steel

Tension-Compression, Non-Fatigue Rated

Type

Model #

Order #

Image

Description

Precision, Tension/Compression

41

AL111

Calibration Class

Pancake Style; 5 to 500,000 lbs. Amplified Output Option Tension/Compression load cell

Download Data Sheet  

Compression, Non-Fatigue Rated

Type

Model #

Order #

Image

Description

Precision, Compression Only

43

AL112

Calibration Class

Pancake Style; 5 to 500,000 lbs. Amplified Output Option Tension/Compression load cell

Download Data Sheet 


Back

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.