Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!


Miniature load cells

Introduction
Sizes and Form Factors
Load Ranges
High Accuracy
Choosing the Right Load Cell
Rugged Construction
Immunity to Off Axis Loading
Fully Welded Assemblies
Detailed Model Information
Mounting Applications
Options
   Submersible Version
   Overload Stops
   Accessories

Our family of rugged, and precise miniature load cells and sub miniature load cells are unmatched in their suitability for harsh environments with tight clearances or confined spaces.

Honeywell Sensotec's load cells cover miniature and subminiature applications for tension/compression and compression style models.

Honeywell Sensotec's unique expertise is in the packaging of its load sensor technology. Honeywell Sensotec's roots are in the specialization and manufacturing technology of subminiature sensors. Customer demand drove the expansion of the product range into the areas that today forms one of the most comprehensive product line of strain gauge and silicon based transducers. Load ranges 50 grams to 30,000 lbs and accuracies of 0.15% with a variety of different form factors are available.

Categories


View All:


Amplified High Output
Load Cells

Amplified High Output

Calibration Class
Load Cells

Calibration Class

Low Profile
Load Cells
Pancake Type
Fatigue Rated
Non-fatigue Rated

Miniature and Subminiature
Load Cells

Subminiature Size

Canister
Load Cells

Canister Type

In-Line
Load Cells

In-Line

Donut
Load Cells

Donut Shape

Beam
Load Cells

Beam Type

S-Beam
Load Cells

S-Beam Type

Special Application
Load Cells

Automotive Type

Accessories


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2007 Honeywell International Inc. All rights reserved.