Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More


Miniature load cells

Introduction
Sizes and Form Factors
Load Ranges
High Accuracy
Choosing the Right Load Cell
Rugged Construction
Immunity to Off Axis Loading
Fully Welded Assemblies
Detailed Model Information
Mounting Applications
Options
   Submersible Version
   Overload Stops
   Accessories

Fully Welded Assemblies

Most of the miniature load cells produced by Honeywell Sensotec have hermetically sealed bodies. This is achieved by welding the diaphragms and covers to the bodies of the cells. The only place that water or moisture can ingress in is through the sealed cable entry. This cable entry can itself be hermetically used using a glass to metal seal or cable header on the sealed option of the model 31.

Figure 7

Fig 7 Welded construction of Honeywell Sensotec miniature load cells

Back

Categories


View All:


Amplified High Output
Load Cells

Amplified High Output

Calibration Class
Load Cells

Calibration Class

Low Profile
Load Cells
Pancake Type
Fatigue Rated
Non-fatigue Rated

Miniature and Subminiature
Load Cells

Subminiature Size

Canister
Load Cells

Canister Type

In-Line
Load Cells

In-Line

Donut
Load Cells

Donut Shape

Beam
Load Cells

Beam Type

S-Beam
Load Cells

S-Beam Type

Special Application
Load Cells

Automotive Type

Accessories


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.