Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More


Miniature load cells

Introduction
Sizes and Form Factors
Load Ranges
High Accuracy
Choosing the Right Load Cell
Rugged Construction
Immunity to Off Axis Loading
Fully Welded Assemblies
Detailed Model Information
Mounting Applications
Options
   Submersible Version
   Overload Stops
   Accessories

Options: Overload Stops

The model 31 and Model 13 miniature load cells can have overload stops fitted to ensure that the are not damaged if they are overloaded. The overload stops are mechanical stops that bottom out when excessive load is applied. The Model 31 overload stop works in both tension and compression.

figure 9

Fig 9 A compression overload stop fitted to a load cell

Back

Categories


View All:


Amplified High Output
Load Cells

Amplified High Output

Calibration Class
Load Cells

Calibration Class

Low Profile
Load Cells
Pancake Type
Fatigue Rated
Non-fatigue Rated

Miniature and Subminiature
Load Cells

Subminiature Size

Canister
Load Cells

Canister Type

In-Line
Load Cells

In-Line

Donut
Load Cells

Donut Shape

Beam
Load Cells

Beam Type

S-Beam
Load Cells

S-Beam Type

Special Application
Load Cells

Automotive Type

Accessories


Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.