Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More


Displacement/LVDT's
> Precision

Models PLVX and S5 Ultra Precision LVDTs are designed for single and multi point industrial gaging applications and micro displacement measurements in research and scientific studies. Both LVDTs incorporate non-rotating armatures to increase resistence to side loads and improve repeatability. LVDT bodies and probes are stainless steel constructed and windings are magnetically shielded. Ultra Precision LVDTs utilize spring loaded captive guided armatures and low friction, non-rotating probes. Non-linearity is 0.25% full scale. The Model PLVX with a 0.02" stroke range has mechanical zero adjustment to correct pre and over travel.

Type

Model #

Order #

Image

Description

Captive Guided Spring

PLVX

AY111

Precision

Stroke Range .02" to .2"; 0.25% Non-Linearity; Non-Rotating Probe; Stainless Steel LVDT

Download Data Sheet  Inquire Now

Captive Guided Spring

S5

AY112

Precision

Stroke Range .01" to .5"; 0.25% Non-Linearity; Non-Rotating Probe; Stainless Steel LVDT

Download Data Sheet  Inquire Now


Back


Displacement/LVDT's
> Long Stroke

Type

Model #

Order #

Image

Description

Free Unguided

MVL7

BY125

Precision

Stroke Range 0.5" to 8.0"; 0.25% Non-Linearity; Stainless Steel LVDT; 0.5" to 8.0" Ranges

Download Data Sheet  Inquire Now

Captive Guided Spring

VL7A

BY122

Precision

Stroke Range 0.5" to 3.0"; 0.25% Non-Linearity; Stainless Steel LVDT; 0.5" to 8.0" Ranges

Download Data Sheet

Captive Guided

MVL7C

BY126

Precision

0.25% Non-Linearity; Stainless Steel LVDT; 0.5" to 18.5" Ranges

Download Data Sheet

Free Unguided

JEC

AY321

Precision

DC-DC LDVTs; Free unguided; 0.25% Non-Linearity; 0.5" to 8" and 0.5" to 3" Stroke Ranges

Download Data Sheet

Captive Guided Spring

JEC-AG

AY322

Precision

DC-DC LDVTs; Captive guided spring return; 0.25% Non-Linearity; 0.5" to 8" and 0.5" to 3" Stroke Ranges

Download Data Sheet

Captive Guided

JEC-C

AY323

Precision

DC-DC LDVTs; Captive guided; 0.25% Non-Linearity; 0.5" to 18.5" Stroke Ranges; 5 VDC or 0-10 VDC Output

Download Data Sheet

Free Unguided

DLB

BY127

Precision

Stroke Range: 0.5" to 8"; Low Voltage Requirements; Easy to Operate; Stainless Steel LVDT; Reverse Polarity Protected

Download Data Sheet

Captive Guided

DLE

BY128

Precision

Stroke Range: 0.5" to 18.5"; Low Voltage Requirements; Easy to Operate; Stainless Steel LVDT; Reverse Polarity Protected

Download Data Sheet

Captive Guided Spring

DLF

BY129

Precision

Stroke Range: 0.5" to 3"; Low Voltage Requirements; Easy to Operate; Stainless Steel LVDT; Reverse Polarity Protected

Download Data Sheet


Back


Displacement/LVDT's
> Submersible

Type

Model #

Order #

Image

Description

Captive Guided Spring

LW7S

AY202

Precision

Submersible LVDT; Stainless Steel; 3 Armature Designs

Download Data Sheet

Captive Guided

LW7C

AY201

Precision

Submersible LVDT; Stainless Steel; 3 Armature Designs

Download Data Sheet

Free Unguided

LW7U

AY200

Precision

Submersible LVDT; Stainless Steel; 3 Armature Designs

Download Data Sheet

Captive Guided Spring

DW7S

AY252

Precision

Submersible LVDT; Stainless Steel; 3 Armature Designs

Download Data Sheet

Captive Guided

DW7C

AY251

Precision

Submersible LVDT; Stainless Steel; 3 Armature Designs

Download Data Sheet

Free Unguided

DW7U

AY250

Precision

Submersible LVDT; Stainless Steel; 3 Armature Designs

Download Data Sheet

Free Unguided

MS7A

BY921

Precision

Submersible LVDT with free Unguided; Waterproof Design; Withstands 250 psi; 2 armature designs

Download Data Sheet

Captive Guided Spring

S7C

BY912

Precision

Submersible LVDT; Captive Guided Spring; Waterproof Design; Withstands 250 psi; 2 armature designs

Download Data Sheet

Free Unguided

SSA

AY910

Precision

Submersible LVDT; Ranges fro ±0.5" to ±0.4 range

Download Data Sheet

Free Unguided

SSD

AY911

Precision

All-welded 316 SS; Up to 7500 Ft. Depth; ±0.5" to ±4 range

Download Data Sheet


Back


Displacement/LVDT's
> Miniature

Type

Model #

Order #

Image

Description

Free Unguided

MS3

BY327

Precision

Free Unguided LVDT; Miniature Design; Cost Effective; 0.25% Non-Linearity

Download Data Sheet

Captive Guided Spring

S3C

BY324

Precision

Captive Guided Spring Return; Miniature LVDT; Cost Effective; 0.25% Non-Linearity

Download Data Sheet

Cable Termination

M-5C

AY318

Precision

Miniature LVDT with Stroke Range 0.10" to 0.50"; Rugged; High Accuracy

Download Data Sheet


Back

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.