Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More


Displacement/LVDT's
> Long Stroke

Type

Model #

Order #

Image

Description

Free Unguided

MVL7

BY125

Precision

Stroke Range 0.5" to 8.0"; 0.25% Non-Linearity; Stainless Steel LVDT; 0.5" to 8.0" Ranges

Download Data Sheet  Inquire Now

Captive Guided Spring

VL7A

BY122

Precision

Stroke Range 0.5" to 3.0"; 0.25% Non-Linearity; Stainless Steel LVDT; 0.5" to 8.0" Ranges

Download Data Sheet

Captive Guided

MVL7C

BY126

Precision

0.25% Non-Linearity; Stainless Steel LVDT; 0.5" to 18.5" Ranges

Download Data Sheet

Free Unguided

JEC

AY321

Precision

DC-DC LDVTs; Free unguided; 0.25% Non-Linearity; 0.5" to 8" and 0.5" to 3" Stroke Ranges

Download Data Sheet

Captive Guided Spring

JEC-AG

AY322

Precision

DC-DC LDVTs; Captive guided spring return; 0.25% Non-Linearity; 0.5" to 8" and 0.5" to 3" Stroke Ranges

Download Data Sheet

Captive Guided

JEC-C

AY323

Precision

DC-DC LDVTs; Captive guided; 0.25% Non-Linearity; 0.5" to 18.5" Stroke Ranges; 5 VDC or 0-10 VDC Output

Download Data Sheet

Free Unguided

DLB

BY127

Precision

Stroke Range: 0.5" to 8"; Low Voltage Requirements; Easy to Operate; Stainless Steel LVDT; Reverse Polarity Protected

Download Data Sheet

Captive Guided

DLE

BY128

Precision

Stroke Range: 0.5" to 18.5"; Low Voltage Requirements; Easy to Operate; Stainless Steel LVDT; Reverse Polarity Protected

Download Data Sheet

Captive Guided Spring

DLF

BY129

Precision

Stroke Range: 0.5" to 3"; Low Voltage Requirements; Easy to Operate; Stainless Steel LVDT; Reverse Polarity Protected

Download Data Sheet


Back

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.