Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More

Oil and Gas Industry Products

No other quality defines success in the oil and gas business as much as a single word: reliability. It is an industry where risk is often part of the business, yet minimizing risk may make or break the project. It's a place where dependable, accurate data maximizes production. And production dictates success.

For more than 50 years, Honeywell’s Sensotec line of products have been used in some of the world’s toughest oilfield applications, in both on-land and offshore installations. Our extensive engineering expertise combined with our experience with intrinsically safe designs, explosion-proof requirements, and approval organization requirements such as FM, CSA, Cenelec, ATEX and DNV combine to give you peace of mind and superior product performance. Whether you need a standard off-the-shelf product or a fully customized design, our oil and gas sensor products are built oilfield tough to give you the accuracy, reliability, and robustness needed for accurate and dependable performance in many of the world’s harshest environments.

Learn more about our oilfield applications!
Download a copy of our NEW 2009 OILFIELD TOUGH brochure.
Or contact us for more information on our Oil and Gas applications.

wireline tension load cells Wing Union Pressure Sensors
Designed for use with 1502 and 2202 Weco® fittings. All welded construction, X750 Inconel ® design
wireline tension load cells Wireline Tension Load Cells
Rugged and reliable tension load cells. Typical range 50,000 lb.
flush diaphragm miniature pressure Sensors MWD Pressure Sensor
Flush diaphragm miniature pressure sensors for MWD applications.
coiled tubing load cells Coiled Tubing Load Cells
Pancake style Tension/Compression Load Cells. Typical ranges: 30,000 lb. to 50,000 lb.
power tongs and torque turns sensor Power Tongs and Torque Turns Sensor
Rod End Tension Load Cells with high-level output
explosion proof pressure sensor Explosion Proof Pressure Sensor
0.20% Accuracy Pressure Sensors; for use in Class 1, Division 1, Groups A, B, C & D Hazardous Locations.
well logging tool pressure sensor Well Logging Tool Pressure Sensor
Flush diaphragm, miniature pressure sensors for downhole tools
clevis pin force sensor Clevis Pin Force Sensor
Shear force sensing from 2000 lbs. to 50 tons.
intrinsically safe gauge pressure sensor Intrinsically Safe Gauge Pressure Sensor
Ideally suited for a wide variety of oilfield applications.
intrinsically safe absolute pressure sensor Intrinsically Safe Absolute Pressure Sensor
Rugged and robust design.
intrinsically safe differential pressure sensor Intrinsically Safe Differential Pressure Sensor
Rugged and compact differential pressure sensor.
intrinsically safe absolute pressure sensor Digital Gauges
All stainless steel, rugged drop-proof case. Pressure Ranges to 60,000 psi.

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.