Test & Measurement

Site Map

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • Latest Catalog
  • And More

News Releases

Webinar

Honeywell Sensing and Control Sponsors Free Educational Webcast Event

MINNEAPOLIS, November 9, 2009 – Honeywell (NYSE: HON) today announced that it is sponsoring a free webinar, titled “Load, Pressure, and Torque: Sensor Selection, Technology, and Applications.”  This educational webinar session, aimed at users of test and measurement sensor products, will be broadcast on Tuesday, November 17th, 2009, starting at 12:00 Noon ET (9:00 AM Pacific).

brake pedal load cell

Brake Pedal Load Cell

Honeywell Sensotec features a brake pedal load cell that measures force where the direction of load changes.

HONEYWELL SIGNS AGREEMENT TO ACQUIRE LEBOW

Expands Honeywell's Sensing and Control portfolio

Parker and Honeywell Create Alliance

Parker and Honeywell Create Alliance

...to Provide Process Industry With Most Advanced System for Sample Analysis. Two trusted names in the process control industry have joined forces to provide customers with a single-system solution that meets analytical needs.

Model SC500

Model SC500 Transducer Indicator/Conditioner

The Model SC500 offers small size (1/8 DIN), three transducer input options (strain gauge, high-level, and LVDT), and five output options (including RS-232 and RS-485).

Model MPB

Model CK Digital Pressure Gauge

The Model CK uses a high-impedance sealed pressure transducer compatible with liquids and gasses and delivers a highly repeatable pressure measurement with 0.25% accuracy.

Model MPB

Model MPB High-Capacity Load Cells

The Model MPB Family of high-capacity compression load cells are well-suited for demanding industrial applications characterized by extreme loads, limited space, tough environmental conditions, and a need for precision measurement.

Model VM

Model VM Vibration Meter

Honeywell Sensing and Control announces a convenient hand-held vibration meter from its Sensotec Test and Measurement business.

Plug & Play

Collaboration by National Instruments & Honeywell yields common platform for IEEE 1451.4 smart sensors

Honeywell smart sensor products and National Instruments LabVIEW and data acquisition products now operate on a common platform compatible with IEEE 1451.4, the Transducer Electronic Data Sheet (TEDS) standard recently released in final form.

Model BDR

Model BDR Universal Pressure Transducer/Transmitter

Honeywell introduces a new Universal Pressure Transducer/Transmitter with ruggedness and accuracy combined for Industrial Sensing applications.

Model 651

Torque Watch Gauge Series

Torque Watch Sensors are now available through the Sensotec Business of Honeywell Sensing and Control.

Wright Flyer Honeywell Wireless Telemetry System Helps Reproduce Wright Flyer

The Sensotec Test and Measurement business of Honeywell Sensing and Control provided instrumentation that helped test the reproduction plane built by The Wright Experience of Warrenton, Virginia, for the Experimental Aircraft Association.

Model DS New Dual Output Pressure Sensor

Honeywell Sensotec announces a new pressure sensor with both digital and analog outputs that is tough enough for the factory floor or test cell installation.

TEDs Sensor IEEE 1451.4 Plug, Play, and Calibrate

Honeywell Sensotec has launched its plug, play and calibrate systems for its sensors and signal conditioning. The system is compliant to IEEE 1451.4 standard for connectivity of sensors and associated signal conditioning.

Accelerometers With Built-in Signal Conditioning Accelerometers With Built-in Signal Conditioning

Analyzing the vibration signal from an accelerometer does not always require expensive or complicated analysis equipment.

Miniature Reaction Torque Transducers Miniature Reaction Torque Transducers

Models QWFK-8M and QWLC-8M Miniature Reaction Torque Transducers are extremely compact and able to stand up to harsh industrial conditions.

Model LK Digital Force Indicator Model LK Digital Force Indicator

The Model LK Digital Force Indicator from DCT Instruments/Sensotec, Inc. provides a portable solution to calibration verification.

   

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.