Honeywell Sensing and Control is one of the world's largest single source suppliers
of sensors and switches.
Advantage
Page for:
- Product Manuals
- Product Drawings
- Configurators
- Software
- Latest Catalog
- And More
|
|
Model CK Digital Pressure Gauge |
| (COLUMBUS, OH. September 9, 2004) — Honeywell [NYSE:
HON] Sensing and Control announces the newest member of
the battery-operated digital pressure gauge family from Honeywell
Sensotec, an operating unit of Honeywell Sensing and Control. The
Model CK uses a high-impedance sealed pressure transducer compatible
with liquids and gasses and delivers a highly repeatable pressure
measurement with 0.25% accuracy. Constructed of 313 stainless steel
wetted parts, the Model CK features auto shutoff, independent zero
and span adjustment pots, and an on/off membrane switch. Maximum
pressure is 1,000 psi. Compensated temperature range is from 0°C
to 70°C; safe storage temperature range is from –40°C
to 95°C.
Users can select gage, absolute, or vacuum reference. Options include
backlit displays and NEMA 4x ratings. Available now, prices start
at $350 (USD). |
| Honeywell International is a
$23 billion diversified technology and manufacturing leader, serving
customers worldwide with aerospace products and services; control
technologies for buildings, homes and industry; automotive products;
turbochargers; specialty chemicals; fibers; and electronic and advanced
materials. Based in Morris Township, N.J., Honeywell’s shares
are traded on the New York, London, Chicago and Pacific Stock Exchanges.
It is one of the 30 stocks that make up the Dow Jones Industrial
Average and is also a component of the Standard & Poor's 500
Index. For additional information, please visit www.honeywell.com.
Honeywell Sensing and Control is part of Honeywell's Automation
and Control Solutions group, a global leader in providing product
and service solutions that improve efficiency and profitability,
support regulatory compliance, and maintain safe, comfortable environments
in homes, buildings and industry. For more information about Sensing
and Control, access www.honeywell.com/sensing.
| This release contains
forward-looking statements as defined in Section 21E of the
Securities Exchange Act of 1934, including statements about
future business operations, financial performance and market
conditions. Such forward-looking statements involve risks and
uncertainties inherent in business forecasts as further described
in our filings under the Securities Exchange Act. |
More Information
Other Announcements |
|