Pressure Sensors - Gauge, Absolute, Vacuum
Pressure Sensors at Sensotec
Sensotec manufactures a wide range of absolute, gauge, and true
gauge pressure sensors. All of these pressure sensors
are manufactured as standard, modified standard, and custom transducers
to provide the fastest
delivery possible. Many pressure sensors can ship from our extensive
stocking program within 24 hours.
|
|
Sensotec Pressure Sensor
- 10 inches of water (2.5 mBar) up to 200,000 psi (14,000 Bar).
- Miniatures the size of your fingernail
- Unamplified, amplified, and digital output
- Sub Sea
- Flush Mount
- Superior long term stability
|
High Pressure Sensors
|
Honeywell Sensotec is among a handful of companies offering pressure sensors that can measure pressure up to 200,000 psi with superior accuracy and reliability. Foil based strain gauge technology enables our pressure sensors to withstand pressure that would destroy silicon based or micromachined pressure sensors.
The Model TJE strain gauge pressure sensor measures pressure up to 60,000 psi with +/-0.1% accuracy. For ranges up to 100,000 psi, we offer the Model HP with 0.5% accuracy and operating temperature range from –65 to 250 degrees Fahrenheit.
For your most demanding applications, we use a hoop-stress design and special metal alloys to custom-build pressure transducers that measure up to 200,000 psi safely, reliably, and with 0.75% accuracy.
| |
|
Typical applications for these tough, reliable high-end instruments are in oil-field geology and aerospace research and development.
Our high pressure sensors offer optional compensated temperature ranges from –65 to 250 degrees Fahrenheit with either millivolt or high-level outputs. Versions certified for hazardous environments are also available. All pressure sensors ship with certificates of calibration and traceability.
|
Flush Diaphragm Pressure Sensors
 | |
For high-frequency pressure measurements or in applications with severe space limitations, Honeywell Sensotec offers subminiature
flush diaphragm pressure sensors in ranges from 0–100 psi to 0–20,000 psi (0–10 to 0–1,400 bar). All-welded, machined stainless steel
sensing diaphragms ensure ruggedness. Bonded piezoresistive and metal foil strain gauges offer high reliability. Millivolt and optional
high-level outputs are compatible with most data acquisition systems.
|
|
Applications include aerospace hydraulics, flow meters, oilfield
down-hole drilling and well logging tools, and automated metering and dispensing control for high-viscosity materials
(such as automotive sealants, gaskets, and automated paint systems). Submersible designs with oceanographic-type cabling are also
available.
|
Among the World's Lowest Drift Pressure Transducers
Because we know that long-term stability is key to maintaining the highly accurate performance of our sensors over the long term,
we've focused on minimizing output drift and zero shift. And we've succeeded: Many of our barometric pressure sensors have been under
test for over 8 years and have never moved more than 0.05% F.S. from the day that they were built. Quality-conscious engineering design,
manufacturing, and testing ensure that our sensors are among the most stable produced anywhere in the world.
More FP2000
Amplified Miniature Pressure Transmitter
 |
The A-105a is a versatile, flush diaphragm, miniature pressure transducer which delivers a high-level, internally-amplified 1-5VDC,
1-10VDC, or 4-20mA output signal. The A-105a is fully welded from 17- 4PH stainless steel and hermetically sealed, making it a solid
performer in harsh or corrosive environments.
More Amplified Miniature Pressure Transmitter
|
LL-V Vertical Entry Liquid Level Pressure Sensor
The rugged Model LL-V vertical entry submersible liquid level sensor from Honeywell Sensotec can be suspended in an open tank or
attached to the crown of an enclosed tank and used to any depth. The atmospherically vented oceanographic cable assembly exits through
a 1/2-14 NPT threaded conduit connection that allows mechanical or chemical protection tubing or pipe to be threaded on over the cable.
Accuracy is 0.1% or greater. Output options are 0-5 VDC, 0-10 VDC, or 4-20 mA.
More Vertical Entry Liquid Level Sensors
|
|
|
|
|