Test & Measurement

Site Map
Honeywell Sensing and Control is one of the world's largest single source suppliers of sensors and switches.

Advantage Page for:

  • Product Manuals
  • Product Drawings
  • Configurators
  • Software
  • and much more!

Pressure Control for Adhesive Materials

The Application:

Robot dispensing of adhesive materials such as epoxies and resins pose pressure control problems that cannot be solved using conventional pressure transducers. The high viscosity of the dispensed material clogs up the conventional transducer pressure port and plumbing. The requirement was for the pressure control of the blending or extruding of two component compounds that are mixed at the tip of the dispensing robotic arm to form a quick setting adhesive. The adhesive is applied in dotted, thin straight lines. The control system has set pressure limits to assure proper placement of the adhesive.

Pressure Control for Adhesive Materials

The Solution:

The Model A105 was selected because of the flush diaphragm that responds to the rapidly changing pressures without clogging up. This model was also light weight (less than 2 oz)so it would not affect the motion of the robotic arm. The Model A105 is rugged enough for the factory floor environment and easily cleaned with the flush pressure sensing diaphragm. A high level signal was needed for compatibility with the customer's control system, so the amplified version; the Model A105a was ultimately selected with a 4-20 mA output (two wire). The 4-20 mA output assured a noise free signal for the customer's controller. The all-welded, hermetically sealed Model A105a with the military-style quick disconnect bayonet connector provided the mechanical protection from solvents and the adhesive environment affording a quick sensor change if one were damaged.

Certificates | Privacy Statement | Search

1-800-867-3888   |  Request Information

Copyright 2004-2008 Honeywell International Inc. All rights reserved.